OverviewAll product unitsProduct unitAutomotiveProduct groupSingle Coil Power InductorsProduct seriesWE-PD2SA SMT Power Inductor

WE-PD2SA SMT Power Inductor

WE-PD2SA SMT Power Inductor
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
7850 7.8 7 5 SMT

Characteristics

  • Magnetic shielded version from the WE-PD2A, which results in a low leakage field
  • Pad compatible with the WE-PD2A size 7850
  • High saturation current due to the self- centering shielding ring construction
  • Operating temperature: -50°C up to +150°C
  • Automotive approved

Applications

  • Switching regulators with low operating voltage
  • Multimedia applications

Products

7850
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionDesign Kit Samples
784787012SPEC
8 files 1.2 4.85 6 13 110 SMT784787
784787027SPEC
8 files 2.7 4.35 4.5 17 60 SMT784787
784787039SPEC
8 files 3.9 3.8 4 20 45 SMT
784787047SPEC
8 files 4.7 3.3 3.6 29 42 SMT784701
784787
784787068SPEC
8 files 6.8 3 3 33 30 SMT784701
784787
784787082SPEC
8 files 8.2 2.7 2.8 39 28 SMT
784787100SPEC
8 files 10 2.6 2.6 43 24 SMT784701
784787
784787120SPEC
8 files 12 2.45 2.4 52 20 SMT784787
784787150SPEC
8 files 15 2.3 2.1 60 18 SMT784701
784787
784787180SPEC
8 files 18 2.15 1.9 78 15 SMT
784787220SPEC
8 files 22 1.83 1.7 103 13 SMT784701
784787
784787330SPEC
8 files 33 1.48 1.3 161 10 SMT784701
784787
784787470SPEC
8 files 47 1.25 1.15 243 8 SMT784787
784787680SPEC
8 files 68 1.12 1 290 7.5 SMT784787
784787820SPEC
8 files 82 1.04 0.9 328 6 SMT
784787101SPEC
8 files 100 0.95 0.87 467 5 SMT784787
784787121SPEC
8 files 120 0.73 0.8 643 4.5 SMT784701
784787151SPEC
8 files 150 0.71 0.7 719 4 SMT784787
784787181SPEC
8 files 180 0.68 0.62 794 3.8 SMT784787
784787221SPEC
8 files 220 0.67 0.58 876 3.5 SMT784787
Order Code Data­sheet Simu­lation
784787012SPEC
784787027SPEC
784787039SPEC
784787047SPEC
784787068SPEC
784787082SPEC
784787100SPEC
784787120SPEC
784787150SPEC
784787180SPEC
784787220SPEC
784787330SPEC
784787470SPEC
784787680SPEC
784787820SPEC
784787101SPEC
784787121SPEC
784787151SPEC
784787181SPEC
784787221SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(mΩ)
fres
(MHz)
VersionDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: