WE-MLS Multiline EMI Suppression Ferrite

Multiline Ferrite with High Impedance

WE-MLS Multiline EMI Suppression Ferrite

Characteristics

  • High impedance common mode inductor with 2x2 windings made by PCB line connection
  • High rated current with typ. 4 A
  • Broadband filtering because of the NiZn-ferrite core
  • RF common mode inductor for 2, 3 or 4 lines in one component
  • Compact size
  • Operating temperature: –25 ºC to +125 ºC
  • With the appropriate layout the impedance (i.e. 4 windings) respectively the current (parallel circuit) could be increased

Applications

  • Perfect suitable for absorption of common or differential mode interferences in the field of EMC
  • With one turn the component performes like a 3 or 4 times common mode choke for the signal
  • Multi-conductor systems and power electronics
  • Filtering components of low voltage power supplies
  • 4-line sensor application

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Z @ 100 MHz(Ω)
Z @ 25 MHz(Ω)
IR(A)
RDC max.(mΩ)
Version
G1(mm)
L(mm)
W(mm)
H(mm)
Samples
742730321
150 Ω, 115 Ω, 4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz150 Ω
Impedance @ 25 MHz115 Ω
Rated Current4 A
DC Resistance2 mΩ
Version4 Lines 
Pin length3 mm
Length11.2 mm
Width11.2 mm
Height5 mm
742730021
170 Ω, 136 Ω, 4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz170 Ω
Impedance @ 25 MHz136 Ω
Rated Current4 A
DC Resistance2 mΩ
Version4 Lines 
Pin length4.25 mm
Length11.2 mm
Width11.2 mm
Height5 mm
742730022
248 Ω, 208 Ω, 4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz248 Ω
Impedance @ 25 MHz208 Ω
Rated Current4 A
DC Resistance2 mΩ
Version4 Lines 
Pin length2.75 mm
Length11.2 mm
Width11.2 mm
Height8 mm
74273002
249 Ω, 209 Ω, 4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz249 Ω
Impedance @ 25 MHz209 Ω
Rated Current4 A
DC Resistance2 mΩ
Version4 Lines 
Pin length3.19 mm
Length10.88 mm
Width5.49 mm
Height10 mm
74273012
249 Ω, 209 Ω, 4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz249 Ω
Impedance @ 25 MHz209 Ω
Rated Current4 A
DC Resistance2 mΩ
Version4 Lines 
Pin length4.5 mm
Length10.88 mm
Width5.49 mm
Height10 mm
74273001
264 Ω, 212 Ω, 4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz264 Ω
Impedance @ 25 MHz212 Ω
Rated Current4 A
DC Resistance2 mΩ
Version3 Lines 
Pin length5.8 mm
Length7.62 mm
Width5.08 mm
Height10 mm
74273031
264 Ω, 212 Ω, 4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz264 Ω
Impedance @ 25 MHz212 Ω
Rated Current4 A
DC Resistance2 mΩ
Version3 Lines 
Pin length3.5 mm
Length7.87 mm
Width5.33 mm
Height10 mm
742730023
334 Ω, 292 Ω, 4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz334 Ω
Impedance @ 25 MHz292 Ω
Rated Current4 A
DC Resistance2 mΩ
Version4 Lines 
Pin length4.25 mm
Length11.2 mm
Width11.2 mm
Height11 mm
742730123
334 Ω, 292 Ω, 4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz334 Ω
Impedance @ 25 MHz292 Ω
Rated Current4 A
DC Resistance2 mΩ
Version4 Lines 
Pin length2.45 mm
Length11.2 mm
Width11.2 mm
Height11 mm
742730223
334 Ω, 292 Ω, 4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Impedance @ 100 MHz334 Ω
Impedance @ 25 MHz292 Ω
Rated Current4 A
DC Resistance2 mΩ
Version4 Lines 
Pin length3.2 mm
Length11.2 mm
Width11.2 mm
Height11 mm