OverviewAll product unitsProduct unitPassive ComponentsProduct groupPower MagneticsProduct familyInductors For Audio AmplifiersProduct seriesWE-LHMD SMT High Current Inductor

WE-LHMD SMT High Current Inductor

Digital Audio

WE-LHMD SMT High Current Inductor
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
1008 10 11.2 8
1213 12.85 13.8 13

Characteristics

  • 2-in-1 design with low magnetic coupling
  • Inner construction: 2 independent Z coils
  • Low footprint area design
  • Low RDC
  • High saturation currents
  • Operating temperature: -40 °C to +125 °C

Applications

  • Class D audio amplifiers
  • Digital amplifiers

Products

All
1008
1213
Order Code Data­sheet Simu­lation Downloads StatusL
(µH)
Tol. LIR
(A)
ISAT
(A)
RDC
(mΩ)
Samples
74434301008082SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 8.2 ±15% 3.5 20 32
74434301213082SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 8.2 ±15% 7 25 16
74434301008100SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 10 ±15% 3.2 18 45
74434301213100SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 10 ±15% 6 21 20
74434301008150SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 15 ±15% 2.5 15 65
74434301213150SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 15 ±15% 4.5 16 34
74434301008220SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 22 ±15% 2 13 104
74434301213220SPEC
10 files Active i| Production is active. Expected lifetime: >10 years. 22 ±15% 4 15 50
Order Code Data­sheet Simu­lation
74434301008082SPEC
74434301213082SPEC
74434301008100SPEC
74434301213100SPEC
74434301008150SPEC
74434301213150SPEC
74434301008220SPEC
74434301213220SPEC
Samples
Order Code Data­sheet Simu­lation Downloads StatusL
(µH)
Tol. LIR
(A)
ISAT
(A)
RDC
(mΩ)
Samples

Videos

Würth Elektronik Webinar: ClassD inductors - difference to normal power / filter inductors?