Characteristics
- RJ45 connector with integrated transformer & common mode choke
- 10G Base-T
- PoE(+) over 4 pairs
- Compliant with IEEE standards: 802.3af, 802.3at, 802.3an and 802.3bt
- Suitable for industrial temperatures: -40°C up to +85°C
Applications
- Office and factory access points
- Gateways
- Servers
- High-speed routers and switches
- HDBaseT applications
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | USB | Shield Tabs | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7499611421 | SPEC | 6 files | 10GBASE-T | non-PoE | 1 | Up | No | 0 °C up to +70 °C | yellow/green-green | current & voltage | THT | No | Yes | 749945 | |||
7499611420 | SPEC | 6 files | 10GBASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | yellow/green-green | current & voltage | THT | No | Yes | – | |||
7499711421 | SPEC | 6 files | 10GBASE-T | PoE | 1 | Up | No | -40 °C up to +85 °C | yellow/green-green | current & voltage | THT | No | Yes | – | |||
7499811420 | SPEC | 6 files | 10GBASE-T | PoE+ | 1 | Up | No | -40 °C up to +85 °C | yellow/green-green | current & voltage | THT | No | Yes | – | |||
7499611422 | SPEC | 6 files | 10GBASE-T | non-PoE | 1 | Down | No | -40 °C up to +85 °C | yellow/green-green | current & voltage | THT | No | Yes | – | |||
7499611423 | SPEC | 6 files | 10GBASE-T | non-PoE | 1 | Down | No | -40 °C up to +85 °C | yellow/green-green | current & voltage | THT | No | Yes | – | |||
7499611424 | SPEC | 6 files | 10GBASE-T | non-PoE | 1 | Up | No | -40 °C up to +85 °C | yellow/green-green | current & voltage | THT | No | Yes | – | |||
7499811120 | SPEC | 6 files | 10GBASE-T | 4PPoE | 1 | Down | No | -40 °C up to +85 °C | yellow-green | current & voltage | THT | No | Yes | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7499611421 | SPEC | ||
7499611420 | SPEC | ||
7499711421 | SPEC | ||
7499811420 | SPEC | ||
7499611422 | SPEC | ||
7499611423 | SPEC | ||
7499611424 | SPEC | ||
7499811120 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | USB | Shield Tabs | Design Kit | Samples |
---|
Technical Details:
Still questions about the application?
Which socket is suitable for current/voltage controlled PHYs?
What has to be considered with PoE (Power over Ethernet)?
How to connect RJ45 to the PHY-Chip?
What does a standard Ethernet interface look like?
PoE Power classes according to IEEE 802.3
Assortments
Articles from this product series can be found in the following assortments: