Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
1010 | 10.1 | 10.1 | 9.7 | ||
1008 | 10.1 | 10.1 | 8.1 |
Datasheet
LTSpice files
Characteristics
- AECQ200 Qualification
- THT design for better stability against vibration
- High current capability up to 28A
- Very low RDC (0.44-0.88Ω)
- Wide range operating temperature from -40 to +150°C -> AECQ 200 Grade 1
- Soft saturation behavior
- Automotive approved
Applications
- DC-DC converter for infotainment/communication systems
- EMI suppression for motors (Seating / Electrical mirrors / Windshield)
- Power applications / Battery management systems
Products
All
1010
1008
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
78432018003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.3 | 28.2 | 27 | 0.44 | 320 | ||
78432010005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.5 | 25.1 | 25 | 0.88 | 250 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Samples |
---|