en

Cart

Your cart is empty.

Reference Design MagI³C LED Driver

Order Code 178001

Characteristics

  • Current can be adjusted individually (0 – 1.5 A)
  • Current dynamically adjustable by external microcontroller (using PWM or DC)
  • Up to 4 white high power LEDs can be connected in series - or up to 6 color high power LEDs
  • Enable/Disable function
  • Power Good Signal
  • SMT Pick & Placeable

Applications

  • High Power LED Driver
  • Constant Current Source (can be individually adjusted)
  • Battery Charger
  • Super Cap Charger
The MagI³C LED Driver demonstrates how a MagI³C Power Module can be used for applications that require a current source for high power LEDs or for battery charging.

Products

Order Code Data­sheet DownloadsDescriptionVIN
(V)
VOUT
(V)
IOUT
(A)
Offer
178001SPEC
2 files LED Driver 7 - 24 15 1.5
Order Code Data­sheet
178001SPEC
Offer
Order Code Data­sheet DownloadsDescriptionVIN
(V)
VOUT
(V)
IOUT
(A)
Offer

Videos

Würth Elektronik Webinar: Use of MagI3C power modules as adjustable constant current sources