General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Washable | No |
Ingress Protection Code | None |
Material Properties | |
---|---|
Actuator Material | co |
Actuator Flammability Rating | UL94 HB |
Frame Material | co |
Frame Flammability Rating | UL94 HB |
Contact Plating | Silver |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
IR | 50 mA |
VR | 12 V (DC) |
Contact Resistance Initial | 100 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 250 V (AC) |
Mechanical Properties | |
---|---|
Operation Force | 220 g |
Electrical Life | 100000 Cycles |
Packaging Properties | |
---|---|
Packaging | Tape and Reel |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 434331013822 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1.35 | 220 | 100000 | White | No | not specified | 499001 |
Order Code | Datasheet | |
---|---|---|
![]() | 434331013822 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Washable | Vaporphase process | Design Kit | Samples |
---|
#TimetoSwitch
Tact Switches
#TimetoSwitch
Tact Switches
The Tact Switches from Würth Elektronik are characterized by performance stability and long lifetime. All metal elements are corrosion resistant proven by a 48 hours salt spray test. Polyimide tape or silicone rubber protect the switch even in tough environments. The switch range includes various high quality solutions like dip, rotary, detector, micro, slide, rocker switches and encoder. Available from stock. Samples free of charge.
Product Benefits:
- IP67
- Long lifetime
- High durability
- Corrosion resistant metal elements
- Full load life cycle test
- Tight tolerance due to automated production

Characteristics





Assortments
Articles from this product series can be found in the following assortments: