Tarvos-II & EV-Kits

Radio Module 868 MHz (AMB8626)

Tarvos-II & EV-Kits

Characteristics

Discover our recommended product Tarvos-III

  • High Performance OEM radio module
  • 868 MHz SRD frequency band
  • Range up to 2000 m line of sight
  • RF output power up to 14 dBm
  • Small size: 17 x 27 x 4.0 mm
  • Low-power functions
  • Flexible addressing (max. 255 nodes per network)
  • MESH / MULTI-HOP networking
  • With integrated or external antenna
  • Integrated software stack with extensive functions
  • Configuration via UART interface
  • Available on Tape & Reel for SMT mounting
  • ACC Software - PC Tool to configure and evaluate the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Tarvos-II
USB Funk-Stick
Filter article data
Filter by
 show  articles in 2 product lines
 articles in 2 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Replacement Order Code
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
ANTConn
L(mm)
W(mm)
H(mm)
USB Radio Stick
Radio Module
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2607021181000
iThis product will still be available for existing designs. Please use the offered alternative for new designs.
SPECTarvos-II, 868 - 870, 2000 m
Replacement Order Code 2609011081000
Simu­lation
Man­ual
Availability
Downloads
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionTarvos-II 
Frequency Range 868 - 870
Line of Sight Range2000 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-117 dBm
Operating Supply Voltage Min.2 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.100 kbps
Length17 mm
Width27 mm
Height3.8 mm
USB Radio Stick
Radio Module
2607056281001
SPECTarvos-II USB radio stick, 868 - 970, 2000 m
Replacement Order Code
Simu­lation
Man­ual
Availability
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionTarvos-II USB radio stick 
Frequency Range 868 - 970
Line of Sight Range2000 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-117 dBm
RF Bitrate max.100 kbps
Antenna Connector TypeSMA connector 
Length74 mm
Width23.65 mm
Height12 mm
USB Radio Stick
Radio Module
Check availability

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


Kickstart your Prototyping instantly.The WE UART Terminal is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


Videos

#askLorandt explains: The difference between the transparent mode and the command mode

Videos

How to choose the fitting radio protocol

Videos

Manni Talks - Serial Interfaces