OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupAssemblyProduct groupSpacer StudsProduct seriesInternal / External ThreadThread TypeWA-SSTIE Steel Spacer Stud, metric, internal/external

WA-SSTIE Steel Spacer Stud, metric, internal/external

WA-SSTIE Steel Spacer Stud, metric, internal/external

Applications

  • Steel Spacer Stud with metric thread internal / external (range supplied without nut)
  • For use in multi-level applications
General Information
Operating Temperature-55 °C up to +150 °C
MaterialSteel
SurfaceGloss zinc
Packaging Properties
PackagingCarton
Properties
MaterialSteel

Products

Order Code Data­sheet DownloadsSW
(mm)
L
(mm)
TiToBoard Samples
971050151SPEC
3 files 5 5 M2.5 M2.5
971060151SPEC
3 files 5 6 M2.5 M2.5
971070151SPEC
3 files 5 7 M2.5 M2.5
971080151SPEC
3 files 5 8 M2.5 M2.5
971090151SPEC
2 files 5 9 M2.5 M2.5
971100151SPEC
3 files 5 10 M2.5 M2.5
971120151SPEC
3 files 5 12 M2.5 M2.5
971150151SPEC
3 files 5 15 M2.5 M2.5
971170151SPEC
3 files 5 17 M2.5 M2.5
971180151SPEC
3 files 5 18 M2.5 M2.5
971200151SPEC
3 files 5 20 M2.5 M2.5
971250151SPEC
3 files 5 25 M2.5 M2.5
971300151SPEC
3 files 5 30 M2.5 M2.5
971100351SPEC
3 files 5 10 M3 M3
971150351SPEC
3 files 5 15 M3 M3
971200351SPEC
3 files 5 20 M3 M3
971250351SPEC
3 files 5 25 M3 M3
971050321SPEC
3 files 5.5 5 M3 M3
971060321SPEC
3 files 5.5 6 M3 M3
971070321SPEC
3 files 5.5 7 M3 M3
971080321SPEC
3 files 5.5 8 M3 M3
971090321SPEC
3 files 5.5 9 M3 M3
971100321SPEC
3 files 5.5 10 M3 M3
971110321SPEC
3 files 5.5 11 M3 M3
971120321SPEC
3 files 5.5 12 M3 M3
971130321SPEC
3 files 5.5 13 M3 M3
971140321SPEC
3 files 5.5 14 M3 M3
971150321SPEC
3 files 5.5 15 M3 M3
971160321SPEC
3 files 5.5 16 M3 M3
971170321SPEC
3 files 5.5 17 M3 M3
971180321SPEC
3 files 5.5 18 M3 M3
971190321SPEC
3 files 5.5 19 M3 M3
971200321SPEC
3 files 5.5 20 M3 M3
971220321SPEC
3 files 5.5 22 M3 M3
971230321SPEC
3 files 5.5 23 M3 M3
971250321SPEC
3 files 5.5 25 M3 M3
971270321SPEC
3 files 5.5 27 M3 M3
971280321SPEC
3 files 5.5 28 M3 M3
971300321SPEC
3 files 5.5 30 M3 M3
971350321SPEC
3 files 5.5 35 M3 M3
971400321SPEC
3 files 5.5 40 M3 M3
971450321SPEC
3 files 5.5 45 M3 M3
971500321SPEC
3 files 5.5 50 M3 M3
971550321SPEC
3 files 5.5 55 M3 M3
971600321SPEC
3 files 5.5 60 M3 M3
971080361SPEC
3 files 6 8 M3 M3
971100361SPEC
3 files 6 10 M3 M3
971120361SPEC
3 files 6 12 M3 M3
971150361SPEC
3 files 6 15 M3 M3
971200361SPEC
3 files 6 20 M3 M3
971250361SPEC
3 files 6 25 M3 M3
971300361SPEC
3 files 6 30 M3 M3
971350361SPEC
3 files 6 35 M3 M3
971400361SPEC
3 files 6 40 M3 M3
971050471SPEC
3 files 7 5 M4 M4
971060471SPEC
3 files 7 6 M4 M4
971080471SPEC
3 files 7 8 M4 M4
971100471SPEC
3 files 7 10 M4 M4
971120471SPEC
3 files 7 12 M4 M4
971150471SPEC
3 files 7 15 M4 M4
971200471SPEC
3 files 7 20 M4 M4
971250471SPEC
3 files 7 25 M4 M4
971300471SPEC
3 files 7 30 M4 M4
971350471SPEC
3 files 7 35 M4 M4
971400471SPEC
3 files 7 40 M4 M4
971450471SPEC
3 files 7 45 M4 M4
971500471SPEC
1 files 7 50 M4 M4
971080581SPEC
3 files 8 8 M5 M5
971100581SPEC
3 files 8 10 M5 M5700990
971150581SPEC
3 files 8 15 M5 M5
971200581SPEC
3 files 8 20 M5 M5
971250581SPEC
3 files 8 25 M5 M5
971300581SPEC
3 files 8 30 M5 M5
971400581SPEC
3 files 8 40 M5 M5
971500581SPEC
3 files 8 50 M5 M5
971600581SPEC
3 files 8 60 M5 M5
971700581SPEC
3 files 8 70 M5 M5
971150611SPEC
3 files 10 15 M6 M6
971200611SPEC
3 files 10 20 M6 M6
971250611SPEC
3 files 10 25 M6 M6
971300611SPEC
3 files 10 30 M6 M6
971350611SPEC
3 files 10 35 M6 M6
971400611SPEC
3 files 10 40 M6 M6
971450611SPEC
3 files 10 45 M6 M6
971500611SPEC
3 files 10 50 M6 M6
971600611SPEC
3 files 10 60 M6 M6
Order Code Data­sheet
971050151SPEC
971060151SPEC
971070151SPEC
971080151SPEC
971090151SPEC
971100151SPEC
971120151SPEC
971150151SPEC
971170151SPEC
971180151SPEC
971200151SPEC
971250151SPEC
971300151SPEC
971100351SPEC
971150351SPEC
971200351SPEC
971250351SPEC
971050321SPEC
971060321SPEC
971070321SPEC
971080321SPEC
971090321SPEC
971100321SPEC
971110321SPEC
971120321SPEC
971130321SPEC
971140321SPEC
971150321SPEC
971160321SPEC
971170321SPEC
971180321SPEC
971190321SPEC
971200321SPEC
971220321SPEC
971230321SPEC
971250321SPEC
971270321SPEC
971280321SPEC
971300321SPEC
971350321SPEC
971400321SPEC
971450321SPEC
971500321SPEC
971550321SPEC
971600321SPEC
971080361SPEC
971100361SPEC
971120361SPEC
971150361SPEC
971200361SPEC
971250361SPEC
971300361SPEC
971350361SPEC
971400361SPEC
971050471SPEC
971060471SPEC
971080471SPEC
971100471SPEC
971120471SPEC
971150471SPEC
971200471SPEC
971250471SPEC
971300471SPEC
971350471SPEC
971400471SPEC
971450471SPEC
971500471SPEC
971080581SPEC
971100581SPEC
971150581SPEC
971200581SPEC
971250581SPEC
971300581SPEC
971400581SPEC
971500581SPEC
971600581SPEC
971700581SPEC
971150611SPEC
971200611SPEC
971250611SPEC
971300611SPEC
971350611SPEC
971400611SPEC
971450611SPEC
971500611SPEC
971600611SPEC
Samples
Order Code Data­sheet DownloadsSW
(mm)
L
(mm)
TiToBoard Samples

Assortments

Articles from this product series can be found in the following assortments: