WA-SNSN Snap-In Keyslot Snap Locking on both ends
Applications
- Safe and simple for manual assembly
- Easy to remove by pressing the tops
- Space saving due to its very low profile fixing
| General Information | |
|---|---|
| Material | PA66 |
| Color | Natural |
| Flammability Rating | UL94 V-2 |
| Operating Temperature | -30 °C up to +85 °C |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | L(mm) | f(mm) | Design Kit | Board | Samples | |
|---|---|---|---|---|---|---|---|---|---|
![]() | 701510500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length3.2 mm | Drilling in Panel3.2 mm | Design Kit | Board – | ||
![]() | 701520500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length3.2 mm | Drilling in Panel4 mm | Design Kit | Board – | ||
![]() | 701521000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length4 mm | Drilling in Panel4 mm | Design Kit – | Board – | ||
![]() | 701511000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length4.8 mm | Drilling in Panel3.2 mm | Design Kit | Board – | ||
![]() | 701521500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length5 mm | Drilling in Panel4 mm | Design Kit | Board – | ||
![]() | 701522000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length6.3 mm | Drilling in Panel4 mm | Design Kit – | Board – | ||
![]() | 701511500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length6.4 mm | Drilling in Panel3.2 mm | Design Kit – | Board | ||
![]() | 701522500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length7 mm | Drilling in Panel4 mm | Design Kit – | Board – | ||
![]() | 701512000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length7.9 mm | Drilling in Panel3.2 mm | Design Kit | Board – | ||
![]() | 701523000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length8 mm | Drilling in Panel4 mm | Design Kit | Board | ||
![]() | 701512300 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length8.6 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701512500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length9.5 mm | Drilling in Panel3.2 mm | Design Kit | Board – | ||
![]() | 701523500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length9.5 mm | Drilling in Panel4 mm | Design Kit – | Board – | ||
![]() | 701524000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length10.5 mm | Drilling in Panel4 mm | Design Kit | Board – | ||
![]() | 701513000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length11.1 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701513500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length12.7 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701524500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length12.7 mm | Drilling in Panel4 mm | Design Kit – | Board – | ||
![]() | 701525000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length14 mm | Drilling in Panel4 mm | Design Kit – | Board – | ||
![]() | 701514000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length14.3 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701514500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length15.9 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701525500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length15.9 mm | Drilling in Panel4 mm | Design Kit | Board – | ||
![]() | 701515000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length17.5 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701526000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length19 mm | Drilling in Panel4 mm | Design Kit – | Board | ||
![]() | 701515500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length19.1 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701516000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length20.6 mm | Drilling in Panel3.2 mm | Design Kit | Board – | ||
![]() | 701526500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length22 mm | Drilling in Panel4 mm | Design Kit | Board – | ||
![]() | 701516500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length22.2 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701517000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length25.4 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701517400 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length27 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701517500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length28.6 mm | Drilling in Panel3.2 mm | Design Kit – | Board | ||
![]() | 701518000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length31.7 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701518500 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length34.9 mm | Drilling in Panel3.2 mm | Design Kit – | Board – | ||
![]() | 701519000 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length38.1 mm | Drilling in Panel3.2 mm | Design Kit – | Board – |
Assortments
Articles from this product series can be found in the following assortments: