en

Cart

Your cart is empty.

WA-SNFR Snap-In Spacer Reverse Mount

Applications

  • Spacer and fixing for panels in extremely flat or slim designs. Front panels can be assembled without tension (isolated). No tooling, screws and rivets required for assembly. To fix just snap-in. Due to the very flat cap the back side of the panel is almost plane.
Properties
MaterialPA66
ColorNatural
Flammability Rating according toUL94 V-2
Operating Temperature-30 up to +85 °C
t min1.6 mm; 1.8 mm

Products

Order Code Data­sheet DownloadsL
(mm)
Board Samples
709440200SPEC
3 files 2.5
709440400SPEC
3 files 3.2
709440600SPEC
3 files 4
709440800SPEC
3 files 5
709445100SPEC
3 files 5
709441000SPEC
3 files 6
709445200SPEC
3 files 6
709441200SPEC
3 files 7
709445400SPEC
3 files 7
709441400SPEC
3 files 8700990
709445600SPEC
3 files 8
709441600SPEC
3 files 9
709441800SPEC
3 files 10
709446000SPEC
3 files 10
709446200SPEC
3 files 11
709442000SPEC
3 files 12
709446400SPEC
3 files 12
709442200SPEC
3 files 14
709446800SPEC
3 files 14700990
709442400SPEC
3 files 16
709447600SPEC
3 files 18
Order Code Data­sheet
709440200SPEC
709440400SPEC
709440600SPEC
709440800SPEC
709445100SPEC
709441000SPEC
709445200SPEC
709441200SPEC
709445400SPEC
709441400SPEC
709445600SPEC
709441600SPEC
709441800SPEC
709446000SPEC
709446200SPEC
709442000SPEC
709446400SPEC
709442200SPEC
709446800SPEC
709442400SPEC
709447600SPEC
Samples
Order Code Data­sheet DownloadsL
(mm)
Board Samples

Assortments

Articles from this product series can be found in the following assortments: