Material Properties | |
---|---|
Cable | RG-316/U |
General Information | |
---|---|
Operating Temperature | -55 °C up to +165 °C |
Interface | MIL-STD-348 |
Cable Type | Flexible |
Cable Shielding | Braid |
Connector Type 1 | SMA |
Connector Type 2 | SMB |
Gender 1 | Jack |
Gender 2 | Plug |
Orientation Type 1 | Straight |
Orientation Type 2 | Right Angle |
Mechanical Properties | |
---|---|
Min. Bend Radius | 12.7 mm |
Products
Order Code | Datasheet | Downloads | Status | f | Samples |
---|---|---|---|---|---|
65503210515301 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 3 files | Active i| Production is active. Expected lifetime: >10 years. | DC~4 GHz |
Order Code | Datasheet |
---|---|
65503210515301 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. |
Samples |
---|
Order Code | Datasheet | Downloads | Status | f | Samples |
---|