OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupSwitchesProduct familyRotary SwitchesProduct sub-familyTHT Rotary Switch WS-ROTUProduct seriesWS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 2.54 mm Pitch, 10x10 mm

WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 2.54 mm Pitch, 10x10 mm

WS-ROTU THT Rotary Switch Right Angled with Cross Type Actuator, 2.54 mm Pitch, 10x10 mm
Material Properties
Cover MaterialPA66
Cover Flammability RatingUL94 V-0
Base MaterialPA66
Base Flammability RatingUL94 V-0
Actuator MaterialPOM
Actuator Flammability RatingUL94 HB
Terminal MaterialCopper Alloy
Terminal PlatingGold
Electrical Properties
IR400 mA
VR24 V (DC)
Contact Resistance Initial80 mΩ
RISO100 MΩ
Withstanding Voltage250 V (AC)
Mechanical Properties
Electrical Life10000 Steps
Actuator TypeCross Type
General Information
Operating Temperature-40 °C up to +85 °C
WashableYes
Ingress Protection CodeNone
Packaging Properties
PackagingTube

Products

Order Code Data­sheet DownloadsNumber of Position (Value)CodeIngress Protection CodeVaporphase processActuator Color Samples
428427520910SPEC
5 files 10 Real Code None not specified Dark Grey
428427520911SPEC
5 files 10 Complement Code None not specified Ivory
428427520916SPEC
5 files 16 Real Code None not specified Dark Grey
428427520917SPEC
5 files 16 Complement Code None not specified Ivory
Order Code Data­sheet
428427520910SPEC
428427520911SPEC
428427520916SPEC
428427520917SPEC
Samples
Order Code Data­sheet DownloadsNumber of Position (Value)CodeIngress Protection CodeVaporphase processActuator Color Samples