Material Properties | |
---|---|
Cover Material | LCP |
Cover Flammability Rating | UL94 V-0 |
Base Material | LCP |
Base Flammability Rating | UL94 V-0 |
Actuator Material | PA66 |
Actuator Flammability Rating | UL94 V-0 |
Terminal Material | Copper Alloy |
Terminal Plating | Gold |
Electrical Properties | |
---|---|
IR | 400 mA |
VR | 24 V (DC) |
Contact Resistance Initial | 80 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 250 V (AC) |
Mechanical Properties | |
---|---|
Electrical Life | 10000 Steps |
Actuator Type | Cross Type |
General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Washable | Yes |
Ingress Protection Code | IP67 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel |
Products
Order Code | Datasheet | Downloads | Number of Position (Value) | Code | Ingress Protection Code | Vaporphase process | Actuator Color | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
428521520810 | SPEC | 5 files | 10 | Real Code | IP67 | not specified | Light Grey | 499001 | ||
428521520811 | SPEC | 5 files | 10 | Complement Code | IP67 | not specified | Blue | 499001 | ||
428521520816 | SPEC | 5 files | 16 | Real Code | IP67 | not specified | Light Grey | 499001 | ||
428521520817 | SPEC | 5 files | 16 | Complement Code | IP67 | not specified | Blue | 499001 |
Samples |
---|
Order Code | Datasheet | Downloads | Number of Position (Value) | Code | Ingress Protection Code | Vaporphase process | Actuator Color | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: