  | 726151001 | SPEC 
  | 3 files  |  Active i| Production is active. Expected lifetime: >10 years. |  RJ11 |  Black |  PE |  Bag |  -30 °C up to +80 °C |  | 
  | 726151002 | SPEC 
  | 3 files  |  Active i| Production is active. Expected lifetime: >10 years. |  RJ11 |  Black |  PE |  – |  -30 °C up to +80 °C |  | 
  | 726151003 | SPEC 
  | 3 files  |  Active i| Production is active. Expected lifetime: >10 years. |  RJ11 |  Black |  PE |  – |  -30 °C up to +80 °C |  | 
  | 726151004 | SPEC 
  | 3 files  |  Active i| Production is active. Expected lifetime: >10 years. |  RJ11 |  Black |  PE |  – |  -30 °C up to +80 °C |  | 
  | 726151005 | SPEC 
  | 3 files  |  Active i| Production is active. Expected lifetime: >10 years. |  RJ11 |  Black |  PE |  – |  -30 °C up to +80 °C |  |