OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-MPC4TypeSingle RowProduct seriesWR- MPC4 4.20 mm Male Single Row Vertical Header

WR- MPC4 4.20 mm Male Single Row Vertical Header

Material Properties
Insulator MaterialPA66
Insulator Flammability RatingUL94 V-0
Insulator ColorWhite
Contact MaterialCopper Alloy
Contact PlatingTin
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +105 °C
IR8 A; 9 A
Working Voltage600 V (AC)
Withstanding Voltage1500 V (AC)
Contact Resistance10 mΩ
RISO1000 MΩ
Pitch4.2 mm
GenderMale
Certification
UL ApprovalE323964
Wire Properties
PackagingTray

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
IR
(A)
GenderTypeRowsMountWorking Voltage
(V (AC))
PCB/Cable/PanelL
(mm)
PackagingDesign Kit Samples
64900211122SPEC
6 files 2 4.2 9 Male Vertical Single THT 600 PCB 9.6 Tray649001
64900311122SPEC
6 files 3 4.2 9 Male Vertical Single THT 600 PCB 13.8 Tray649001
64900411122SPEC
6 files 4 4.2 8 Male Vertical Single THT 600 PCB 18 Tray612690
649001
64900511122SPEC
6 files 5 4.2 8 Male Vertical Single THT 600 PCB 22.2 Tray649001
Order Code Data­sheet
64900211122SPEC
64900311122SPEC
64900411122SPEC
64900511122SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
IR
(A)
GenderTypeRowsMountWorking Voltage
(V (AC))
PCB/Cable/PanelL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: