OverviewAll product unitsProduct unitWireless Connectivity & SensorsProduct groupRadio ModulesProduct familyMeteringProduct seriesMimas-I

Mimas-I

Radio Module 169 MHz wM-BUS (AMB3626-M)

Mimas-I
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Radio Module 17 27 3.8
USB radio stick 74 23.65 12

Characteristics

  • Low-cost radio module 169 MHz
  • Frequency band 169.400 - 169.475 MHz
  • RF output power 14 dBm
  • Wireless M-BUS EN13757-4: 2013 Standard
  • Operating mode: N (a-f)
  • Range up to 3000 m line of sight
  • Small size: 17 x 27 x 4.0 mm
  • Low-power functions (Wake-On-Radio)
  • Adjustable RF data rates
  • Communication via UART/SPI Interface
  • Encryption AES-128
  • Pin-to-pin compatible with Metis-I and Metis-II
  • Available on Tape & Reel for SMT mounting
  • ACC Software - PC Tool to configure and evaluate the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Radio Module
USB radio stick
Order Code Data­sheet Simu­lation Man­ual DownloadsDescriptionFrequency Range
(MHz)
Line of Sight Range Bluetooth®
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
USB Radio StickEvaluation KitRadio Module Offer
2607011113000SPEC
PDF5 files Mimas-I 169.40625 MHz - 169.46875 3000 14 -115 2 3.6 4.82607046213001
2607019213001
2607046213001SPEC
PDF5 files Mimas-I USB radio stick 169.40625 MHz - 169.46875 3000 14 -115 4.82607011113000
Order Code Data­sheet Simu­lation
2607011113000SPEC
2607046213001SPEC
Offer
Order Code Data­sheet Simu­lation Man­ual DownloadsDescriptionFrequency Range
(MHz)
Line of Sight Range Bluetooth®
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
USB Radio StickEvaluation KitRadio Module Offer

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

Download now on GitHub

ACC Tool

The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.

Videos

Würth Elektronik Webinar: „wireless M-Bus“. What do I have to know about?

Videos

Würth Elektronik Webinar: Discover Radio Communication

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice

Videos

Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication

Videos

Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts

Videos

WE meet @ Digital Days 2021: Wirepas Mesh: From Concept to Prototyping