Applications
- t (mm) = wall thickness
- Polyolefine heat shrink tube, with high shrinking rate
- Excellent to cover irregular shapes and elements
- Few sizes can cover a wide range of diameters
General Information | |
---|---|
Color | Black |
Rate of Shrinking | 3:1 |
Shrink Temperature | min. 90 °C |
Operating Temperature | -55 °C up to +135 °C |
Withstanding Voltage | 20 kV/mm |
Specific Flow Resistance | 1012 |
Material | Polyolefin, flame retardant |
Products
Order Code | Datasheet | Downloads | Qty. (m) | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
71219115 | SPEC | – | 30 | 18 | 6 | 0.85 | 3:1 | ±10% | 20 | |
71225415 | SPEC | – | 30 | 24 | 8 | 1 | 3:1 | ±10% | 20 | |
71239015 | SPEC | – | 30 | 39 | 13 | 1.15 | 3:1 | ±10% | 20 | |
71212715 | SPEC | – | 50 | 12 | 4 | 0.75 | 3:1 | ±10% | 20 | |
71206415 | SPEC | – | 75 | 6 | 2 | 0.65 | 3:1 | ±10% | 20 | |
71209515 | SPEC | – | 75 | 9 | 3 | 0.75 | 3:1 | ±10% | 20 | |
71201615 | SPEC | – | 150 | 1.5 | 0.5 | 0.45 | 3:1 | ±10% | 20 | |
71203215 | SPEC | – | 150 | 3 | 1 | 0.55 | 3:1 | ±10% | 20 |
Order Code | Datasheet |
---|---|
71219115 | SPEC |
71225415 | SPEC |
71239015 | SPEC |
71212715 | SPEC |
71206415 | SPEC |
71209515 | SPEC |
71201615 | SPEC |
71203215 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Qty. (m) | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
---|