OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFuseholderMounting StylePCB Mounted FuseholdersTypeClip Cover FuseholderProduct seriesWR-FSH Fuseholder SMT Blocks PCB Clip Cover

WR-FSH Fuseholder SMT Blocks PCB Clip Cover

WR-FSH Fuseholder SMT Blocks PCB Clip Cover
General Information
Operating Temperature-30 °C up to +120 °C
ComplianceRoHS
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingTin over Nickel
Contact TypeStamped
Electrical Properties
IR UL20 A
IR VDE10 A
Working Voltage250 V (AC)
Working Voltage [UL]250 V (AC)
Working Voltage [VDE]250 V (AC)
Withstanding Voltage [UL]1500 V (AC)
Withstanding Voltage [VDE]1500 V (AC)
Contact Resistance10 mΩ
Contact Resistance [VDE]10 mΩ
Mechanical Properties
Protection ClassI & II
Fuse Size5x20 mm
Certification
cULus ApprovalE157417
VDE Approval40038367
Packaging Properties
PackagingBox

Products