General Information | |
---|---|
Pitch | 0.5 mm |
Material Properties | |
---|---|
Insulator Material | LCP |
Contact Material | Phosphor Bronze |
Contact Plating | 120 (µ") Tin over 30 (µ") Nickel |
Contact Type | Stamped |
Solder Tabs | Brass |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
687106183722 | SPEC | 7 files | 6 | 0.5 | Horizontal | 8.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687108183722 | SPEC | 7 files | 8 | 0.5 | Horizontal | 9.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687110183722 | SPEC | 7 files | 10 | 0.5 | Horizontal | 10.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687112183722 | SPEC | 7 files | 12 | 0.5 | Horizontal | 11.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687114183722 | SPEC | 7 files | 14 | 0.5 | Horizontal | 12.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687116183722 | SPEC | 7 files | 16 | 0.5 | Horizontal | 13.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687118183722 | SPEC | 7 files | 18 | 0.5 | Horizontal | 14.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687120183722 | SPEC | 7 files | 20 | 0.5 | Horizontal | 15.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 612690 687001 | |
687122183722 | SPEC | 7 files | 22 | 0.5 | Horizontal | 16.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687124183722 | SPEC | 7 files | 24 | 0.5 | Horizontal | 17.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687126183722 | SPEC | 7 files | 26 | 0.5 | Horizontal | 18.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687128183722 | SPEC | 7 files | 28 | 0.5 | Horizontal | 19.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687130183722 | SPEC | 7 files | 30 | 0.5 | Horizontal | 20.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687132183722 | SPEC | 7 files | 32 | 0.5 | Horizontal | 21.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687133183722 | SPEC | 7 files | 33 | 0.5 | Horizontal | 22.2 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687134183722 | SPEC | 7 files | 34 | 0.5 | Horizontal | 22.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 | |
687140183722 | SPEC | 7 files | 40 | 0.5 | Horizontal | 25.7 | 0.4 | 50 | Tape and Reel | 30 | max. | 687001 |
Order Code | Datasheet |
---|---|
687106183722 | SPEC |
687108183722 | SPEC |
687110183722 | SPEC |
687112183722 | SPEC |
687114183722 | SPEC |
687116183722 | SPEC |
687118183722 | SPEC |
687120183722 | SPEC |
687122183722 | SPEC |
687124183722 | SPEC |
687126183722 | SPEC |
687128183722 | SPEC |
687130183722 | SPEC |
687132183722 | SPEC |
687133183722 | SPEC |
687134183722 | SPEC |
687140183722 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Use with
Suitable for
Assortments
Articles from this product series can be found in the following assortments: