en

Cart

Your cart is empty.

Evaluation-Kits NEW

for Bluetooth® LE 4.2, 5.0 and 5.1 with internal or external antenna

Characteristics

EV-Kit Proteus-I:

  • The EV-Kit includes one EV-Board, with the Bluetooth 4.2 module Proteus-I and accessoires. It is also available with the external SMA-antenna "Himalia".

EV-Kit Proteus-II:

  • The EV-Kit includes one EV-Board, with the Bluetooth 5.0 module Proteus-II and accessoires. It is also available with the external SMA-antenna "Himalia".

EV-Kit Proteus-III:

  • The EV-Kit includes an EV-Board with the Bluetooth® 5.1 module Proteus-III and a USB cable.

Mini EV-Board Proteus-III:

  • The Mini EV-Board is a simple and cost effective evaluation board with the Bluetooth® 5.1 module Proteus-III without additional connectors and pinheaders assembly.

See what the firmware developed by Würth Elektronik can do - theWE-ProWare

Products

Order Code Data­sheet Man­ual DownloadsNameRadio ModuleAntenna Offer
2608019324001
PDF EV-Kit with Proteus-I with 50 Ohm RF pad2608011124000
Himalia
2608019024001
PDF EV-Kit Proteus-I with integrated antenna2608011024000
2608019324011
PDF EV-Kit Proteus-II with 50 Ohm RF pad2608011124010
Himalia
2608019024011
PDF EV-Kit Proteus-II with integrated antenna2608011024010
2611019024001
PDF EV-Kit Proteus-III2611011024000
Himalia
2611069024001
PDF Mini EV-Board Proteus-III2611011024000
Order Code Data­sheet
2608019324001
2608019024001
2608019324011
2608019024011
2611019024001
2611069024001
Offer
Order Code Data­sheet Man­ual DownloadsNameRadio ModuleAntenna Offer

Videos

Unboxing the Evaluation Kit

Videos

Würth Elektronik Webinar: Bluetooth® LE vs 2.4 GHz Proprietary wireless

Videos

Würth Elektronik Webinar: Bluetooth® LE – new adaptions