en

Cart

Your cart is empty.

Erinome-I

GNSS Module

Characteristics

  • Fully-featured GNSS module with integrated antenna
  • Concurrent tracking of multiple constellations
  • Ultra small size: 18 x 18 x 6.4 mm
  • 1.5 m position accuracy (GPS-GLONASS)
  • Fast acquisition time: 1 s (hot start), 28 s (cold start)
  • High sensitivity
  • UART, I²C and SPI interfaces
  • Based on Qualcomm SirfStar V 5e chipset
  • Standard NMEA + chipset-specific communication protocol
  • Low power operation to support battery-operated applications
  • Industrial temperature range: -40 °C up to +85 °C
  • CE conformity
  • WENSS - Würth Elektronik Navigation Satellite Software

Applications

  • Tracking and navigation devices
  • Container localization
  • Fleet management
  • Location support for rescue
  • Cartography
  • Autonomous agricultural machines
  • Geotagging for digital cameras
  • Animal tracking
  • Time reference for worldwide events/machine synchronization

Products

Order Code Data­sheet Simu­lation Man­ual DownloadsNameANTConnGNSS Syst.RF-ICUpdate rate max.
(Hz)
VDD min.
(V)
VDD max.
(V)
Curr. Cons. Hibernate
(µA)
Curr. Cons. Acquis.
(mA)
Curr. Cons. Track.
(mA)
Evaluation Kit Offer
2614011037000SPEC
PDF5 files Erinome-I Integrated Patch GPS, GLONASS, Galileo, BeiDou SiRFstar V 5e B02 10 2.6 4.5 80 55 522614019037001
2614019037011
Order Code Data­sheet Simu­lation
2614011037000SPEC
Offer
Order Code Data­sheet Simu­lation Man­ual DownloadsNameANTConnGNSS Syst.RF-ICUpdate rate max.
(Hz)
VDD min.
(V)
VDD max.
(V)
Curr. Cons. Hibernate
(µA)
Curr. Cons. Acquis.
(mA)
Curr. Cons. Track.
(mA)
Evaluation Kit Offer

Videos

Taking into operation the Erinome-II GNSS evaluation board with Thyone-I RF interface

Videos

Würth Elektronik Webinar: Basics of GNSS positioning and receivers’ technology