en

Cart

Your cart is empty.

WR-DSUB Male Crimp Contact

Kind Properties
Quality Class 50 Mating cycles
Gender Male
Type Terminal/Contact
Insulator Flammability Rating UL94 V-0
Flammability Rating according to UL94 V-0
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
General Information
Operating Temperature -55 up to +105 °C
Compliance RoHS
Electrical Properties
IR 1 3 A
Working Voltage 250 V (AC)
Contact Resistance 50 mΩ

Products

Order Code SPEC Downloads Gender Type Tools Use with Samples
61800413722
IGE STE STE 3D 3D IGS Male Terminal/Contact 600003
600618326200
WR-DSUB Male Terminal Housing
61800513722
IGE STE STE 3D 3D IGS Male Terminal/Contact 600003
600618326200
61800413722DEC
Male Terminal/Contact 600003
600618326200
600003
600618326200
61800513722DEC
Male Terminal/Contact 600003
600618326200
600003
600618326200
61810413722
Male Terminal/Contact 600003
600618326200
61810513722
Male Terminal/Contact 600003
600618326200
Order Code SPEC
61800413722
61800513722
61800413722DEC
61800513722DEC
61810413722
61810513722
Samples
Order Code SPEC Downloads Gender Type Tools Use with Samples