Applications
- High frequency applications
- Antenna matching
Products
Order Code | Datasheet | Simulation | Downloads | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|---|---|---|---|---|---|---|---|---|---|
885392004001 | SPEC | 8 files | WCAP-CSRF High Frequency | 0.2 pF | 25 | 0201 | 0.3 | NP0 Class I | ||
885392005001 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | WCAP-CSRF High Frequency | 0.3 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392005002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | WCAP-CSRF High Frequency | 0.4 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392005003 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | WCAP-CSRF High Frequency | 0.4 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392004002 | SPEC | 8 files | WCAP-CSRF High Frequency | 1 pF | 25 | 0201 | 0.3 | NP0 Class I | ||
885392004003 | SPEC | 8 files | WCAP-CSRF High Frequency | 1.2 pF | 25 | 0201 | 0.3 | NP0 Class I | ||
885392005004 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | WCAP-CSRF High Frequency | 0.5 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392005005 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-CSRF High Frequency | 1 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392005006 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-CSRF High Frequency | 1 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392004004 | SPEC | 8 files | WCAP-CSRF High Frequency | 1.5 pF | 25 | 0201 | 0.3 | NP0 Class I | ||
885392004005 | SPEC | 8 files | WCAP-CSRF High Frequency | 2.2 pF | 25 | 0201 | 0.3 | NP0 Class I | ||
885392005007 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-CSRF High Frequency | 1.5 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392005008 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-CSRF High Frequency | 1.8 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392005009 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-CSRF High Frequency | 2.3 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392004006 | SPEC | 8 files | WCAP-CSRF High Frequency | 2.7 pF | 25 | 0201 | 0.3 | NP0 Class I | ||
885392004007 | SPEC | 8 files | WCAP-CSRF High Frequency | 3.3 pF | 25 | 0201 | 0.3 | NP0 Class I | ||
885392005010 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-CSRF High Frequency | 3 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392005011 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-CSRF High Frequency | 3.3 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392004008 | SPEC | 8 files | WCAP-CSRF High Frequency | 4.7 pF | 25 | 0201 | 0.3 | NP0 Class I | ||
885392005012 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-CSRF High Frequency | 4.7 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392004009 | SPEC | 8 files | WCAP-CSRF High Frequency | 5.6 pF | 25 | 0201 | 0.3 | NP0 Class I | ||
885392005013 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-CSRF High Frequency | 5.6 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392004010 | SPEC | 8 files | WCAP-CSRF High Frequency | 9 pF | 25 | 0201 | 0.3 | NP0 Class I | ||
885392005014 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | WCAP-CSRF High Frequency | 9 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885392004011 | SPEC | 8 files | WCAP-CSRF High Frequency | 33 pF | 25 | 0201 | 0.3 | NP0 Class I |
Order Code | Datasheet | Simulation |
---|---|---|
885392004001 | SPEC | |
885392005001 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392005002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392005003 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392004002 | SPEC | |
885392004003 | SPEC | |
885392005004 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392005005 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392005006 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392004004 | SPEC | |
885392004005 | SPEC | |
885392005007 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392005008 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392005009 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392004006 | SPEC | |
885392004007 | SPEC | |
885392005010 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392005011 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392004008 | SPEC | |
885392005012 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392004009 | SPEC | |
885392005013 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392004010 | SPEC | |
885392005014 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
885392004011 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|