ComponentsPassive ComponentsCapacitorsDesign Kits for CapacitorsAluminum Electrolytic CapacitorsSnap- In
Design Kit WCAP-AI3H Aluminium Electrolytic Capacitors
Long Life (Low Profile) 105 °C Order Code 861142
Applications
- Long life & high operating temperature applications
- Filtering
- Smoothing
- Energy storage
- e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR(V (DC)) | IRIPPLE(mA) | Ø D(mm) | L(mm) | Pitch(mm) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| WCAP-AI3H Aluminum Electrolytic Capacitors, 82 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance82 µF | Rated Voltage450 V (DC) | Ripple Current640 mA | Diameter25 mm | Length26 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 100 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance100 µF | Rated Voltage450 V (DC) | Ripple Current690 mA | Diameter25 mm | Length31 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 120 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance120 µF | Rated Voltage450 V (DC) | Ripple Current800 mA | Diameter30 mm | Length26 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 150 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance150 µF | Rated Voltage450 V (DC) | Ripple Current880 mA | Diameter30 mm | Length31 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 180 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance180 µF | Rated Voltage450 V (DC) | Ripple Current1000 mA | Diameter30 mm | Length31 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 220 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance220 µF | Rated Voltage450 V (DC) | Ripple Current1120 mA | Diameter30 mm | Length36 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 220 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance220 µF | Rated Voltage450 V (DC) | Ripple Current1120 mA | Diameter35 mm | Length32 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 270 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance270 µF | Rated Voltage450 V (DC) | Ripple Current1280 mA | Diameter35 mm | Length37 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 330 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance330 µF | Rated Voltage450 V (DC) | Ripple Current1450 mA | Diameter35 mm | Length42 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 390 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance390 µF | Rated Voltage450 V (DC) | Ripple Current1500 mA | Diameter35 mm | Length42 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 470 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance470 µF | Rated Voltage450 V (DC) | Ripple Current1850 mA | Diameter35 mm | Length52 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 560 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance560 µF | Rated Voltage450 V (DC) | Ripple Current2150 mA | Diameter35 mm | Length57 mm | Pitch10 mm | ||||
| WCAP-AI3H Aluminum Electrolytic Capacitors, 680 µF, 450 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-AI3H Aluminum Electrolytic Capacitors | Capacitance680 µF | Rated Voltage450 V (DC) | Ripple Current2200 mA | Diameter35 mm | Length57 mm | Pitch10 mm |
