OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyRadial THTDesign kitDesign Kit WCAP-ATG5 Aluminium Electrolytic Capacitors

Design Kit WCAP-ATG5 Aluminium Electrolytic Capacitors

General Purpose +105 °C Order Code 860022

Design Kit WCAP-ATG5 Aluminium Electrolytic Capacitors

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples
860020772001SPEC
6 files 0.1 µF 63 1.3 5 11 2
860020772002SPEC
6 files 0.22 µF 63 2.9 5 11 2
860020772003SPEC
6 files 0.33 µF 63 4.5 5 11 2
860020772004SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors0.47 µF 63 7 5 11 2
860020772005SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors1 µF 63 13 5 11 2
860020772006SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors2.2 µF 63 20 5 11 2
860020772007SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors3.3 µF 63 28 5 11 2
860020772008SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors4.7 µF 63 32 5 11 2
860020772009SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors6.8 µF 63 40 5 11 2
860020772010SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors10 µF 63 42 5 11 2
860020773011SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors22 µF 63 82 6.3 11 2.5
860020773012SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors33 µF 63 100 6.3 11 2.5
860020773013SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors47 µF 63 125 6.3 11 2.5
860020774014SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors68 µF 63 155 8 11.5 3.5
860020775015SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors100 µF 63 230 10 12.5 5
860020775016SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors120 µF 63 255 10 16 5
860020775017SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors150 µF 63 270 10 16 5
860020775018SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors180 µF 63 310 10 16 5
860020775019SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors220 µF 63 375 10 16 5
860020778020SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors330 µF 63 580 13 20 5
860020778021SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors470 µF 63 690 13 20 5
860020778022SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors560 µF 63 770 13 25 5
860020780023SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors680 µF 63 880 16 25 7.5
860020780024SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors820 µF 63 920 16 25 7.5
860020780025SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors1000 µF 63 1185 16 31.5 7.5
860020780026SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors1200 µF 63 1200 16 35.5 7.5
860020781027SPEC
7 files WCAP-ATG5 Aluminum Electrolytic Capacitors1500 µF 63 1350 18 31.5 7.5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples