OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyRadial THTDesign kitDesign Kit WCAP-ATG8 Aluminium Electrolytic Capacitors

Design Kit WCAP-ATG8 Aluminium Electrolytic Capacitors

General Purpose +85 °C Order Code 860013

Design Kit WCAP-ATG8 Aluminium Electrolytic Capacitors

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • Coupling
  • e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples
860011373001SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors0.47 µF 400 12 6.3 11 2.5
860011373002SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors1 µF 400 20 6.3 11 2.5
860011374003SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors2.2 µF 400 32 8 11.5 3.5
860011374004SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors3.3 µF 400 45 8 11.5 3.5
860011374005SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors4.7 µF 400 55 8 11.5 3.5
860011375006SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors10 µF 400 100 10 16 5
860011378007SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors22 µF 400 190 13 20 5
860011378008SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors33 µF 400 230 13 25 5
860011380009SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors47 µF 400 270 16 25 7.5
860011380010SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors68 µF 400 410 16 35.5 7.5
860011381011SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors68 µF 400 380 18 25 7.5
860011381012SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors100 µF 400 440 18 31.5 7.5
860011381013SPEC
7 files WCAP-ATG8 Aluminum Electrolytic Capacitors120 µF 400 520 18 41 7.5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples