ComponentsPassive ComponentsCapacitorsDesign Kits for CapacitorsAluminum Electrolytic CapacitorsRadial THT
Design Kit WCAP-ATG8 Aluminum Electrolytic Capacitors
General Purpose +85 °C Order Code 860010
Applications
- Filtering
- Smoothing
- Energy storage
- Coupling
- e.g. Switched-mode power supply, AC/DC converter, adapter, charger, digital camera
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR(V (DC)) | IRIPPLE(mA) | Ø D(mm) | L(mm) | Pitch(mm) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 10 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance10 µF | Rated Voltage16 V (DC) | Ripple Current44 mA | Diameter5 mm | Length11 mm | Pitch2 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 22 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance22 µF | Rated Voltage16 V (DC) | Ripple Current83 mA | Diameter5 mm | Length11 mm | Pitch2 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 33 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance33 µF | Rated Voltage16 V (DC) | Ripple Current84 mA | Diameter5 mm | Length11 mm | Pitch2 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 47 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance47 µF | Rated Voltage16 V (DC) | Ripple Current132 mA | Diameter5 mm | Length11 mm | Pitch2 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 68 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance68 µF | Rated Voltage16 V (DC) | Ripple Current149 mA | Diameter5 mm | Length11 mm | Pitch2 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 100 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance100 µF | Rated Voltage16 V (DC) | Ripple Current176 mA | Diameter5 mm | Length11 mm | Pitch2 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 120 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance120 µF | Rated Voltage16 V (DC) | Ripple Current231 mA | Diameter6.3 mm | Length11 mm | Pitch2.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 150 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance150 µF | Rated Voltage16 V (DC) | Ripple Current253 mA | Diameter6.3 mm | Length11 mm | Pitch2.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 180 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance180 µF | Rated Voltage16 V (DC) | Ripple Current275 mA | Diameter6.3 mm | Length11 mm | Pitch2.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 220 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance220 µF | Rated Voltage16 V (DC) | Ripple Current308 mA | Diameter6.3 mm | Length11 mm | Pitch2.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 330 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance330 µF | Rated Voltage16 V (DC) | Ripple Current407 mA | Diameter8 mm | Length11.5 mm | Pitch3.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 470 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance470 µF | Rated Voltage16 V (DC) | Ripple Current517 mA | Diameter8 mm | Length11.5 mm | Pitch3.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 560 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance560 µF | Rated Voltage16 V (DC) | Ripple Current572 mA | Diameter10 mm | Length12.5 mm | Pitch5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 680 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance680 µF | Rated Voltage16 V (DC) | Ripple Current640 mA | Diameter8 mm | Length16 mm | Pitch3.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 680 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance680 µF | Rated Voltage16 V (DC) | Ripple Current682 mA | Diameter10 mm | Length12.5 mm | Pitch5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 820 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance820 µF | Rated Voltage16 V (DC) | Ripple Current803 mA | Diameter10 mm | Length16 mm | Pitch5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 1000 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance1000 µF | Rated Voltage16 V (DC) | Ripple Current869 mA | Diameter10 mm | Length16 mm | Pitch5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 1200 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance1200 µF | Rated Voltage16 V (DC) | Ripple Current979 mA | Diameter10 mm | Length16 mm | Pitch5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 1500 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance1500 µF | Rated Voltage16 V (DC) | Ripple Current1100 mA | Diameter10 mm | Length20 mm | Pitch5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 1800 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance1800 µF | Rated Voltage16 V (DC) | Ripple Current1298 mA | Diameter13 mm | Length20 mm | Pitch5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 2200 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance2200 µF | Rated Voltage16 V (DC) | Ripple Current1485 mA | Diameter13 mm | Length20 mm | Pitch5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 2700 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance2700 µF | Rated Voltage16 V (DC) | Ripple Current1716 mA | Diameter13 mm | Length20 mm | Pitch5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 3300 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance3300 µF | Rated Voltage16 V (DC) | Ripple Current1750 mA | Diameter13 mm | Length20 mm | Pitch5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 3900 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance3900 µF | Rated Voltage16 V (DC) | Ripple Current2002 mA | Diameter16 mm | Length25 mm | Pitch7.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 4700 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance4700 µF | Rated Voltage16 V (DC) | Ripple Current2310 mA | Diameter16 mm | Length25 mm | Pitch7.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 5600 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance5600 µF | Rated Voltage16 V (DC) | Ripple Current2453 mA | Diameter16 mm | Length31.5 mm | Pitch7.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 6800 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance6800 µF | Rated Voltage16 V (DC) | Ripple Current2805 mA | Diameter16 mm | Length31.5 mm | Pitch7.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 8200 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance8200 µF | Rated Voltage16 V (DC) | Ripple Current2893 mA | Diameter16 mm | Length35.5 mm | Pitch7.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 10000 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance10000 µF | Rated Voltage16 V (DC) | Ripple Current2970 mA | Diameter18 mm | Length35.5 mm | Pitch7.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 12000 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance12000 µF | Rated Voltage16 V (DC) | Ripple Current3058 mA | Diameter18 mm | Length35.5 mm | Pitch7.5 mm | ||||
| WCAP-ATG8 Aluminum Electrolytic Capacitors, 15000 µF, 16 V (DC) | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWCAP-ATG8 Aluminum Electrolytic Capacitors | Capacitance15000 µF | Rated Voltage16 V (DC) | Ripple Current3905 mA | Diameter22 mm | Length41 mm | Pitch10 mm |
Videos
Würth Elektronik eiSos presents its Product Portfolio - Capacitors
