Design Kit WE-VS SMT Varistors
Order Code 825998
Characteristics
- Fast response time
- Low leakage current
- Low clamping voltage
- Almost no energy consumption in stand-by mode
- After a surge impulse the varistors works immediately in normal mode so there is no slip current
- Excellent absorption
- Operating temperature: –40 °C to +85 °C for the sizes 0402 to 0805 –40 °C to +125 °C for the sizes 1206 to 2220
- Nickel barrier
Applications
- Protection of power supply
- Protection of bus systems and communication lines
- Limiting of overvoltages
- Surge protection in accordance with EN-61000-4-5 and ESD protection in accordance with EN-61000-4-2
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | VDC(V) | IPeak(A) | Wmax(J) | CCh(pF) | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|
SPECWE-VS SMT Varistor, 5.5 V, 20 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage5.5 V | (Reverse) Peak Pulse Current20 A | Energy Absorption0.04 J | (Channel) Input Capacitance220 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 5.5 V, 20 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage5.5 V | (Reverse) Peak Pulse Current20 A | Energy Absorption0.1 J | (Channel) Input Capacitance580 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 5.5 V, 80 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage5.5 V | (Reverse) Peak Pulse Current80 A | Energy Absorption0.1 J | (Channel) Input Capacitance800 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 5.5 V, 150 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage5.5 V | (Reverse) Peak Pulse Current150 A | Energy Absorption0.3 J | (Channel) Input Capacitance2000 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 9 V, 30 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage9 V | (Reverse) Peak Pulse Current30 A | Energy Absorption0.1 J | (Channel) Input Capacitance280 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 9 V, 80 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage9 V | (Reverse) Peak Pulse Current80 A | Energy Absorption0.2 J | (Channel) Input Capacitance280 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 11 V, 100 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage11 V | (Reverse) Peak Pulse Current100 A | Energy Absorption0.3 J | (Channel) Input Capacitance160 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 14 V, 10 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage14 V | (Reverse) Peak Pulse Current10 A | Energy Absorption0.02 J | (Channel) Input Capacitance160 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 14 V, 30 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage14 V | (Reverse) Peak Pulse Current30 A | Energy Absorption0.1 J | (Channel) Input Capacitance100 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 14 V, 100 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage14 V | (Reverse) Peak Pulse Current100 A | Energy Absorption0.1 J | (Channel) Input Capacitance160 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 14 V, 200 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage14 V | (Reverse) Peak Pulse Current200 A | Energy Absorption0.5 J | (Channel) Input Capacitance840 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 16 V, 150 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage16 V | (Reverse) Peak Pulse Current150 A | Energy Absorption0.4 J | (Channel) Input Capacitance900 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 18 V, 20 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage18 V | (Reverse) Peak Pulse Current20 A | Energy Absorption0.05 J | (Channel) Input Capacitance84 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 18 V, 30 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage18 V | (Reverse) Peak Pulse Current30 A | Energy Absorption0.2 J | (Channel) Input Capacitance130 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 18 V, 120 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage18 V | (Reverse) Peak Pulse Current120 A | Energy Absorption0.3 J | (Channel) Input Capacitance350 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 26 V, 30 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage26 V | (Reverse) Peak Pulse Current30 A | Energy Absorption0.1 J | (Channel) Input Capacitance100 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 26 V, 100 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage26 V | (Reverse) Peak Pulse Current100 A | Energy Absorption0.4 J | (Channel) Input Capacitance100 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 26 V, 100 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage26 V | (Reverse) Peak Pulse Current100 A | Energy Absorption0.5 J | (Channel) Input Capacitance600 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 30 V, 100 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage30 V | (Reverse) Peak Pulse Current100 A | Energy Absorption0.3 J | (Channel) Input Capacitance100 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 30 V, 200 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage30 V | (Reverse) Peak Pulse Current200 A | Energy Absorption1 J | (Channel) Input Capacitance620 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 38 V, 30 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage38 V | (Reverse) Peak Pulse Current30 A | Energy Absorption0.1 J | (Channel) Input Capacitance100 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 38 V, 100 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage38 V | (Reverse) Peak Pulse Current100 A | Energy Absorption0.3 J | (Channel) Input Capacitance200 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 38 V, 200 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage38 V | (Reverse) Peak Pulse Current200 A | Energy Absorption1.1 J | (Channel) Input Capacitance550 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 45 V, 80 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage45 V | (Reverse) Peak Pulse Current80 A | Energy Absorption0.1 J | (Channel) Input Capacitance130 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 45 V, 200 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage45 V | (Reverse) Peak Pulse Current200 A | Energy Absorption1.1 J | (Channel) Input Capacitance230 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 56 V, 200 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage56 V | (Reverse) Peak Pulse Current200 A | Energy Absorption1 J | (Channel) Input Capacitance130 pF | –Check availability | |||
SPECWE-VS SMT Varistor, 85 V, 100 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-VS SMT Varistor | DC Operating Voltage85 V | (Reverse) Peak Pulse Current100 A | Energy Absorption0.7 J | (Channel) Input Capacitance250 pF | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us

