Applications
- Infotainment
- Key-less entry
- Filter circuits
- High frequency circuits
- Bluetooth
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | Tol. L | Qmin. (%) | fres (MHz) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
7847803100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 1 | ±0.3nH | 8 | 8000 | ||
7847803270 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 2.7 | ±0.3nH | 8 | 6000 | ||
7847803330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 3.3 | ±0.3nH | 8 | 6000 | ||
7847803390 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 3.9 | ±0.3nH | 8 | 6000 | ||
7847803560 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 5.6 | ±0.3nH | 8 | 5300 | ||
7847803680 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 6.8 | ±5% | 8 | 4200 | ||
7847803820 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 8.2 | ±5% | 8 | 3600 | ||
7847804100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 10 | ±5% | 8 | 3200 | ||
7847804120 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 12 | ±5% | 8 | 2800 | ||
7847804150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 15 | ±5% | 8 | 2300 | ||
7847804180 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 18 | ±5% | 8 | 2100 | ||
7847804270 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 27 | ±5% | 8 | 1600 | ||
7847804330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 33 | ±5% | 8 | 1500 | ||
7847804390 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 39 | ±5% | 8 | 1200 | ||
7847804470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 47 | ±5% | 8 | 1000 | ||
7847804560 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 56 | ±5% | 8 | 800 | ||
7847804680 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 68 | ±5% | 8 | 800 | ||
7847804820 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 82 | ±5% | 8 | 600 | ||
7847804101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 100 | ±5% | 8 | 600 | ||
7847804271 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MCI Multilayer Ceramic SMT Inductor | 270 | ±5% | 8 | 500 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (nH) | Tol. L | Qmin. (%) | fres (MHz) | Samples |
---|