Characteristics
- 4 sizes, 24 values, 240 components
- Automotive approved
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | Samples |
|---|---|---|---|---|---|---|---|
| WE-MAIA SMT Power Inductor, 0.33 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance0.33 µH | ||||
| WE-MAIA SMT Power Inductor, 0.47 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance0.47 µH | ||||
| WE-MAIA SMT Power Inductor, 0.47 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance0.47 µH | ||||
| WE-MAIA SMT Power Inductor, 0.47 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance0.47 µH | ||||
| WE-MAIA SMT Power Inductor, 0.68 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance0.68 µH | ||||
| WE-MAIA SMT Power Inductor, 0.68 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance0.68 µH | ||||
| WE-MAIA SMT Power Inductor, 0.82 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance0.82 µH | ||||
| WE-MAIA SMT Power Inductor, 1 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance1 µH | ||||
| WE-MAIA SMT Power Inductor, 1 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance1 µH | ||||
| WE-MAIA SMT Power Inductor, 1 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance1 µH | ||||
| WE-MAIA SMT Power Inductor, 1 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance1 µH | ||||
| WE-MAIA SMT Power Inductor, 1.2 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance1.2 µH | ||||
| WE-MAIA SMT Power Inductor, 1.5 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance1.5 µH | ||||
| WE-MAIA SMT Power Inductor, 2.2 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance2.2 µH | ||||
| WE-MAIA SMT Power Inductor, 2.2 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance2.2 µH | ||||
| WE-MAIA SMT Power Inductor, 2.2 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance2.2 µH | ||||
| WE-MAIA SMT Power Inductor, 3.3 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance3.3 µH | ||||
| WE-MAIA SMT Power Inductor, 4.7 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance4.7 µH | ||||
| WE-MAIA SMT Power Inductor, 4.7 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance4.7 µH | ||||
| WE-MAIA SMT Power Inductor, 6.8 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance6.8 µH | ||||
| WE-MAIA SMT Power Inductor, 6.8 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance6.8 µH | ||||
| WE-MAIA SMT Power Inductor, 8.2 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance8.2 µH | ||||
| WE-MAIA SMT Power Inductor, 10 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance10 µH | ||||
| WE-MAIA SMT Power Inductor, 10 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-MAIA SMT Power Inductor | Inductance10 µH |
