Design Kit WE-TDC SMT Shielded Coupled Inductor

Order Code 744894

Applications

  • Non-Isolated Flyback Converter
  • Buck or Boost with auxiliary winding
  • BUCK-BOOST, SEPIC, ZETA & CUK Converter
  • Switching regulators with second, unregulated output voltage

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L1(µH)
IR(A)
ISAT(A)
RDC1 typ(mΩ)
Size
Samples
WE-TDC SMT Shielded Coupled Inductor, 0.33 µH, 4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 10.33 µH
Rated Current4 A
Saturation Current9 A
DC Resistance 111.1 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 0.39 µH, 4.5 A
Simu­lation
Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Inductance 10.39 µH
Rated Current4.5 A
Saturation Current14 A
DC Resistance 111.6 mΩ
Size8038 
WE-TDC SMT Shielded Coupled Inductor, 0.68 µH, 3.3 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 10.68 µH
Rated Current3.3 A
Saturation Current6.5 A
DC Resistance 116.3 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 0.82 µH, 3.7 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 10.82 µH
Rated Current3.7 A
Saturation Current9.6 A
DC Resistance 115.9 mΩ
Size8038 
WE-TDC SMT Shielded Coupled Inductor, 1 µH, 2.85 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 11 µH
Rated Current2.85 A
Saturation Current5.1 A
DC Resistance 122.2 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 1.2 µH, 3.05 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 11.2 µH
Rated Current3.05 A
Saturation Current7.5 A
DC Resistance 120.2 mΩ
Size8038 
WE-TDC SMT Shielded Coupled Inductor, 1.8 µH, 2.85 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 11.8 µH
Rated Current2.85 A
Saturation Current5.8 A
DC Resistance 125.5 mΩ
Size8038 
WE-TDC SMT Shielded Coupled Inductor, 2.2 µH, 1.9 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 12.2 µH
Rated Current1.9 A
Saturation Current3.5 A
DC Resistance 149.5 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 2.7 µH, 1.85 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 12.7 µH
Rated Current1.85 A
Saturation Current3 A
DC Resistance 169.5 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 3.9 µH, 1.6 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 13.9 µH
Rated Current1.6 A
Saturation Current2.55 A
DC Resistance 182 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 4.7 µH, 1.85 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 14.7 µH
Rated Current1.85 A
Saturation Current4.2 A
DC Resistance 154.5 mΩ
Size8038 
WE-TDC SMT Shielded Coupled Inductor, 5.6 µH, 1.45 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 15.6 µH
Rated Current1.45 A
Saturation Current2.2 A
DC Resistance 1114 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 6.8 µH, 1.25 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 16.8 µH
Rated Current1.25 A
Saturation Current2 A
DC Resistance 1128 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 6.8 µH, 1.45 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 16.8 µH
Rated Current1.45 A
Saturation Current3.2 A
DC Resistance 188 mΩ
Size8038 
WE-TDC SMT Shielded Coupled Inductor, 10 µH, 1 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 110 µH
Rated Current1 A
Saturation Current1.65 A
DC Resistance 1190 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 10 µH, 1.35 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 110 µH
Rated Current1.35 A
Saturation Current2.6 A
DC Resistance 1113 mΩ
Size8038 
WE-TDC SMT Shielded Coupled Inductor, 12 µH, 0.95 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 112 µH
Rated Current0.95 A
Saturation Current1.55 A
DC Resistance 1202 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 12 µH, 1.3 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 112 µH
Rated Current1.3 A
Saturation Current2.3 A
DC Resistance 1117 mΩ
Size8038 
WE-TDC SMT Shielded Coupled Inductor, 15 µH, 0.85 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 115 µH
Rated Current0.85 A
Saturation Current1.25 A
DC Resistance 1262 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 15 µH, 1.1 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 115 µH
Rated Current1.1 A
Saturation Current2.2 A
DC Resistance 1165 mΩ
Size8038 
WE-TDC SMT Shielded Coupled Inductor, 18 µH, 0.8 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 118 µH
Rated Current0.8 A
Saturation Current1.2 A
DC Resistance 1345 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 18 µH, 1.05 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 118 µH
Rated Current1.05 A
Saturation Current1.9 A
DC Resistance 1179 mΩ
Size8038 
WE-TDC SMT Shielded Coupled Inductor, 22 µH, 0.7 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 122 µH
Rated Current0.7 A
Saturation Current1.1 A
DC Resistance 1435 mΩ
Size8018 
WE-TDC SMT Shielded Coupled Inductor, 22 µH, 1 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance 122 µH
Rated Current1 A
Saturation Current1.8 A
DC Resistance 1203 mΩ
Size8038