Design Kit WE-TI Radial Leaded Wire Inductor 8012/1014

Order Code 744743

Applications

  • Signal filtering
  • Switches, switching power supply for small and medium voltage
  • Power supply filter
  • EMI filter

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
RDC max.(Ω)
fres(MHz)
Size
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 10 µH, 4.7 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current4.7 A
DC Resistance0.02 Ω
Self Resonant Frequency20 MHz
Size8012 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 100 µH, 1.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current1.8 A
DC Resistance0.16 Ω
Self Resonant Frequency4.8 MHz
Size8012 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 100 µH, 2.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current2.4 A
DC Resistance0.125 Ω
Self Resonant Frequency4.5 MHz
Size1014 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 220 µH, 1.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current1.6 A
DC Resistance0.26 Ω
Self Resonant Frequency2.3 MHz
Size1014 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 330 µH, 1.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance330 µH
Rated Current1.1 A
DC Resistance0.47 Ω
Self Resonant Frequency2.6 MHz
Size8012 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 470 µH, 1.15 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance470 µH
Rated Current1.15 A
DC Resistance0.52 Ω
Self Resonant Frequency1.8 MHz
Size1014 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.6 A
DC Resistance1.55 Ω
Self Resonant Frequency1.4 MHz
Size8012 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.8 A
DC Resistance1.15 Ω
Self Resonant Frequency1.1 MHz
Size1014 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 3300 µH, 0.36 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3300 µH
Rated Current0.36 A
DC Resistance4 Ω
Self Resonant Frequency0.7 MHz
Size1014 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 4700 µH, 0.23 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4700 µH
Rated Current0.23 A
DC Resistance7 Ω
Self Resonant Frequency0.65 MHz
Size8012 
Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 8200 µH, 0.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8200 µH
Rated Current0.3 A
DC Resistance9 Ω
Self Resonant Frequency0.44 MHz
Size1014 
Check availability
7447450103
SPEC–, 10000 µH, 0.18 A
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
Inductance10000 µH
Rated Current0.18 A
DC Resistance16.6 Ω
Self Resonant Frequency0.45 MHz
Size8012 
Check availability