Design Kit WE-LQFS SMT Shielded Power Inductor
Order Code 7440601
Applications
- Integrated DC/DC Converters
- High efficiency switching controllers
- Portable devices (Smartphone, Digital cameras, Tablet, etc.)
- Embedded Laptops and PCs
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | ISAT(A) | IR(A) | Size | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| WE-LQFS SMT Power Inductor, 1 µH, 2.15 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance1 µH | Saturation Current2.15 A | Rated Current2.5 A | Size3818 | ||||
| WE-LQFS SMT Power Inductor, 1 µH, 4.06 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance1 µH | Saturation Current4.06 A | Rated Current4.47 A | Size4818 | ||||
| WE-LQFS SMT Power Inductor, 1.2 µH, 3.06 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance1.2 µH | Saturation Current3.06 A | Rated Current3.61 A | Size4828 | ||||
| WE-LQFS SMT Power Inductor, 1.5 µH, 1.92 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance1.5 µH | Saturation Current1.92 A | Rated Current2.25 A | Size3818 | ||||
| WE-LQFS SMT Power Inductor, 1.5 µH, 3.08 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance1.5 µH | Saturation Current3.08 A | Rated Current3.9 A | Size4818 | ||||
| WE-LQFS SMT Power Inductor, 2.7 µH, 2.07 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance2.7 µH | Saturation Current2.07 A | Rated Current2.93 A | Size4828 | ||||
| WE-LQFS SMT Power Inductor, 3.3 µH, 1.31 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance3.3 µH | Saturation Current1.31 A | Rated Current1.59 A | Size3818 | ||||
| WE-LQFS SMT Power Inductor, 3.3 µH, 2.12 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance3.3 µH | Saturation Current2.12 A | Rated Current2.72 A | Size4818 | ||||
| WE-LQFS SMT Power Inductor, 4.7 µH, 1.07 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance4.7 µH | Saturation Current1.07 A | Rated Current1.36 A | Size3818 | ||||
| WE-LQFS SMT Power Inductor, 4.7 µH, 1.53 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance4.7 µH | Saturation Current1.53 A | Rated Current2.39 A | Size4818 | ||||
| WE-LQFS SMT Power Inductor, 4.7 µH, 1.62 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance4.7 µH | Saturation Current1.62 A | Rated Current2.3 A | Size4828 | ||||
| WE-LQFS SMT Power Inductor, 6.8 µH, 0.88 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance6.8 µH | Saturation Current0.88 A | Rated Current1.15 A | Size3818 | ||||
| WE-LQFS SMT Power Inductor, 6.8 µH, 1.26 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance6.8 µH | Saturation Current1.26 A | Rated Current2.04 A | Size4818 | ||||
| WE-LQFS SMT Power Inductor, 6.8 µH, 1.52 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance6.8 µH | Saturation Current1.52 A | Rated Current2.05 A | Size4828 | ||||
| WE-LQFS SMT Power Inductor, 10 µH, 0.75 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance10 µH | Saturation Current0.75 A | Rated Current0.94 A | Size3818 | ||||
| WE-LQFS SMT Power Inductor, 10 µH, 1.1 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance10 µH | Saturation Current1.1 A | Rated Current1.61 A | Size4818 | ||||
| WE-LQFS SMT Power Inductor, 10 µH, 1.22 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance10 µH | Saturation Current1.22 A | Rated Current1.77 A | Size4828 | ||||
| WE-LQFS SMT Power Inductor, 22 µH, 0.46 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance22 µH | Saturation Current0.46 A | Rated Current0.66 A | Size3818 | ||||
| WE-LQFS SMT Power Inductor, 22 µH, 0.68 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance22 µH | Saturation Current0.68 A | Rated Current1 A | Size4818 | ||||
| WE-LQFS SMT Power Inductor, 22 µH, 0.77 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance22 µH | Saturation Current0.77 A | Rated Current1.23 A | Size4828 | ||||
| WE-LQFS SMT Power Inductor, 33 µH, 0.4 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance33 µH | Saturation Current0.4 A | Rated Current0.54 A | Size3818 | ||||
| WE-LQFS SMT Power Inductor, 33 µH, 0.58 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance33 µH | Saturation Current0.58 A | Rated Current0.83 A | Size4818 | ||||
| WE-LQFS SMT Power Inductor, 33 µH, 0.64 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance33 µH | Saturation Current0.64 A | Rated Current0.99 A | Size4828 | ||||
| WE-LQFS SMT Power Inductor, 47 µH, 0.34 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance47 µH | Saturation Current0.34 A | Rated Current0.45 A | Size3818 | ||||
| WE-LQFS SMT Power Inductor, 47 µH, 0.47 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance47 µH | Saturation Current0.47 A | Rated Current0.63 A | Size4818 | ||||
| WE-LQFS SMT Power Inductor, 47 µH, 0.56 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance47 µH | Saturation Current0.56 A | Rated Current0.97 A | Size4828 | ||||
| WE-LQFS SMT Power Inductor, 100 µH, 0.22 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance100 µH | Saturation Current0.22 A | Rated Current0.27 A | Size3818 | ||||
| WE-LQFS SMT Power Inductor, 100 µH, 0.32 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance100 µH | Saturation Current0.32 A | Rated Current0.42 A | Size4818 | ||||
| WE-LQFS SMT Power Inductor, 100 µH, 0.37 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance100 µH | Saturation Current0.37 A | Rated Current0.62 A | Size4828 | ||||
| WE-LQFS SMT Power Inductor, 220 µH, 0.26 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance220 µH | Saturation Current0.26 A | Rated Current0.4 A | Size4828 | ||||
| WE-LQFS SMT Power Inductor, 330 µH, 0.22 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance330 µH | Saturation Current0.22 A | Rated Current0.34 A | Size4828 | ||||
| WE-LQFS SMT Power Inductor, 470 µH, 0.18 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LQFS SMT Power Inductor | Inductance470 µH | Saturation Current0.18 A | Rated Current0.26 A | Size4828 |
