Design Kit WE-SHC Shielding Cabinets Assortment
Order Code 361999
Applications
- To prevent EMI radiation from PCB and to keep sensitivity low of RF output stages, RF input and amplifier stages, oscillators, EMC sensitive parts in plastic cases
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Product series | L(mm) | W(mm) | H(mm) | Base Material | Samples |
|---|---|---|---|---|---|---|---|---|---|
| WE-SHC Shielding Cabinet, 3.1 mm, 3.1 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length3.1 mm | Width3.1 mm | Height0.89 mm | Base MaterialBrass | |||
| WE-SHC Shielding Cabinet, 16.1 mm, 16.1 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length16.1 mm | Width16.1 mm | Height3.6 mm | Base MaterialTin plate | |||
| WE-SHC Shielding Cabinet, 16.1 mm, 16.1 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length16.1 mm | Width16.1 mm | Height3.6 mm | Base MaterialSteel | |||
| WE-SHC Shielding Cabinet, 20 mm, 20 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length20 mm | Width20 mm | Height3 mm | Base MaterialTin plate | |||
| WE-SHC Shielding Cabinet, 20 mm, 20 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length20 mm | Width20 mm | Height3 mm | Base MaterialTin plate | |||
| WE-SHC Shielding Cabinet, 20 mm, 20 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length20 mm | Width20 mm | Height3 mm | Base MaterialTin plate | |||
| WE-SHC Shielding Cabinet, 20 mm, 20 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length20 mm | Width20 mm | Height3 mm | Base MaterialSteel | |||
| WE-SHC Shielding Cabinet, 25.81 mm, 25.81 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length25.81 mm | Width25.81 mm | Height4.88 mm | Base MaterialTin plate | |||
| WE-SHC Shielding Cabinet, 25.81 mm, 25.81 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length25.81 mm | Width25.81 mm | Height4.88 mm | Base MaterialTin plate | |||
| WE-SHC Shielding Cabinet, 26.27 mm, 26.27 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length26.27 mm | Width26.27 mm | Height2 mm | Base MaterialTin plate | |||
| WE-SHC Shielding Cabinet, 30 mm, 30 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length30 mm | Width30 mm | Height3 mm | Base MaterialTin plate | |||
| WE-SHC Shielding Cabinet, 30 mm, 30 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length30 mm | Width30 mm | Height3 mm | Base MaterialTin plate | |||
| WE-SHC Shielding Cabinet, 30 mm, 30 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length30 mm | Width30 mm | Height3 mm | Base MaterialSteel | |||
36503305S | –, 30 mm, 30 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product series – | Length30 mm | Width30 mm | Height3 mm | Base MaterialSteel | ||
| WE-SHC Shielding Cabinet, 43.97 mm, 43.97 mm | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-SHC Shielding Cabinet | Length43.97 mm | Width43.97 mm | Height9.55 mm | Base MaterialTin plate |
