General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Compliance | RoHS |
Quality Class | 5 000 Mating cycles |
Type | Right Angled |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Color | Black |
Contact Material | Copper Alloy |
Contact Type | Stamped |
Center Pin Plating | Gold |
Center Pin Terminal Plating | Tin |
Tip Spring Material | Tin |
Shunt Terminal Plating | Tin |
Electrical Properties | |
---|---|
IR | 5 A |
Working Voltage | 18 V (DC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 50 mΩ |
RISO | 100 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel |
Products
Order Code | Datasheet | Downloads | Mount | Type | IR (A) | Working Voltage (V (DC)) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|
694102107102 | 5 files | – | – | – | – | – | – | ||
694103107102 | SPEC | 6 files | SMT | Right Angled | 5 | 18 | Tape and Reel | 612690 694001 |
Order Code | Datasheet |
---|---|
694102107102 | – |
694103107102 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Mount | Type | IR (A) | Working Voltage (V (DC)) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: