en

Cart

Your cart is empty.

WR-COM USB 2.0 Type A Vertical Dual

Kind Properties
Durability1 500 Mating cycles
Quality Class1 500 Mating cycles
Connector TypeUSB
GenderReceptacle
TypeStacked Vertical
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
ColorWhite
Cover MaterialBrass
Cover PlatingNickel
Contact MaterialCopper Alloy
Contact PlatingSelective Gold
Contact TypeStamped
Shielding MaterialBrass
Shielding PlatingNickel
General Information
Operating Temperature-40 up to +105 °C
ComplianceRoHS
Electrical Properties
IR1.5 A
Working Voltage30 V (AC)
Withstanding Voltage750 V (AC)
Contact Resistance20 mΩ

Products

Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples
614008235023SPEC
7 files USB 2.0 Type A Stacked Vertical Receptacle 8 THT 1.5 30 Tray612690
614001
Order Code Data­sheet
614008235023SPEC
Samples
Order Code Data­sheet DownloadsApplicationInterface TypeTypeGenderPinsMountIR
(A)
Working Voltage
(V (AC))
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: