Applications
- Rectangular cable holder to guard conductors and cables
- Multifunctional: Protects cables from plate angles and acts as a cable holder
- Easy assembly using a U-style cutting
- No tooling necessary, reusable
- Four different kinds of cable holders with various shapes
- Shapes 2, 3 and 4 can be mounted with a screw
| General Information | |
|---|---|
| Operating Temperature | -20 °C up to +80 °C; -30 °C up to +85 °C |
| Material | PA66 |
| Color | Black; Grey; Natural |
| t min | 0.8 mm; 1.2 mm; 1.6 mm |
| Flammability Rating | UL94 V-2 |
| Packaging Properties | |
|---|---|
| Packaging | Bag |
Products
| Order Code | Datasheet | Downloads | Status | Material | Samples | |
|---|---|---|---|---|---|---|
![]() | 500921000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 | |
![]() | 500922000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 | |
![]() | 500923000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 | |
![]() | 500924000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 | |
![]() | 500925000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 | |
![]() | 500926000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | PA66 |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Material | Samples |
|---|