| 63901015621 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | 10 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | |
| 63901415621 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 1 | 14 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | |
| 63901615621 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 1 | 16 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | |
| 63902015621 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 1 | 20 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | |
| 63902415621 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 1 | 24 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | |
| 63902615621 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 1 | 26 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | |
| 63903415621 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 1 | 34 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | |
| 63904015621 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 1 | 40 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | |
| 63905015621 | SPEC
| 2 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 1 | 50 | 1 | -25 °C up to +105 °C | 28 (AWG) | Tape and Reel | |