en

Cart

Your cart is empty.

WR-BTB 1.00 mm Female Vertical SMT 7.30 Receptacle

Kind Properties
Pitch 1 mm
Quality Class 30 Mating cycles
Material Properties
Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Ivory
Contact Material Phosphor Bronze
Contact Plating Selective Gold
Contact Type Stamped
General Information
Operating Temperature -55 up to +85 °C
Compliance Lead free / RoHS
Electrical Properties
IR 1 1 A
Working Voltage 100 V (AC)
Withstanding Voltage 250 V (AC)
Contact Resistance 30 mΩ
RISO 1000 MΩ
Packaging Properties
Packaging Tape and Reel with Cap

Products

Order Code Data­sheet Downloads Pins Gender Type IR
(A)
Packaging Mates with Design Kit Samples
658107303064
IGE STE 3D ALT EAG CAD 64 Female Receptacle Vertical 1 Tape and Reel with Cap 658156303064
658158303064
658001
Order Code Data­sheet
658107303064
Samples
Order Code Data­sheet Downloads Pins Gender Type IR
(A)
Packaging Mates with Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: