en

Cart

Your cart is empty.

WR-BTB 0.80 mm Male Vertical SMT 4.60 Plug w. Chamfer

Kind Properties
Pitch 0.8 mm
Quality Class 30 Mating cycles
Material Properties
Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Ivory
Contact Material Copper Alloy
Contact Plating Selective Gold
Contact Type Stamped
General Information
Operating Temperature -55 up to +85 °C
Compliance Lead free / RoHS
Electrical Properties
IR 1 0.5 A
Working Voltage 50 V (AC)
Withstanding Voltage 500 V (AC)
Contact Resistance 50 mΩ
RISO 100 MΩ
UL Approval E323964
Packaging Properties
Packaging Tape and Reel with Cap

Products

Order Code Data­sheet Downloads Pins
(mm)
Gender Type IR
(A)
Packaging Mates with Design Kit Samples
658854613080
IGE STE 3D ALT EAG CAD 80 Male Plug Vertical 0.5 Tape and Reel with Cap 658801103080
658803713080
658807713080
658001
Order Code Data­sheet
658854613080
Samples
Order Code Data­sheet Downloads Pins
(mm)
Gender Type IR
(A)
Packaging Mates with Design Kit Samples

Assortments

Articles from this product series can be found in the following assortments: