OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-BHD Box HeaderPitch2.00 mmGenderMaleProduct seriesWR-BHD 2.00 mm Male Box Header

WR-BHD 2.00 mm Male Box Header

WR-BHD 2.00 mm Male Box Header
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
ColorBlack
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
General Information
Operating Temperature-40 °C up to +125 °C
ComplianceRoHS
Working Voltage250 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Pitch2 mm
GenderMale
Certification
UL ApprovalE323964
Packaging Properties
PackagingTray

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples
62501021621SPEC
6 files 10 2 Male Straight THT 17.2 2 250 20 max. Tray612001
612690
62501421621SPEC
6 files 14 2 Male Straight THT 21.2 2 250 20 max. Tray612001
62501621621SPEC
6 files 16 2 Male Straight THT 23.2 2 250 20 max. Tray
62502021621SPEC
6 files 20 2 Male Straight THT 27.2 2 250 20 max. Tray612001
62502421621SPEC
6 files 24 2 Male Straight THT 32.2 2 250 20 max. Tray
62502621621SPEC
6 files 26 2 Male Straight THT 33.2 2 250 20 max. Tray
62503021621SPEC
6 files 30 2 Male Straight THT 37.2 2 250 20 max. Tray
62503421621SPEC
6 files 34 2 Male Straight THT 41.2 2 250 20 max. Tray612001
62504021621SPEC
6 files 40 2 Male Straight THT 47.2 2 250 20 max. Tray
62504421621SPEC
6 files 44 2 Male Straight THT 51.2 2 250 20 max. Tray
62505021621SPEC
6 files 50 2 Male Straight THT 57.2 2 250 20 max. Tray
Order Code Data­sheet
62501021621SPEC
62501421621SPEC
62501621621SPEC
62502021621SPEC
62502421621SPEC
62502621621SPEC
62503021621SPEC
62503421621SPEC
62504021621SPEC
62504421621SPEC
62505021621SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: