en

Cart

Your cart is empty.

WR-BHD 2.00 mm Male Angled Box Header

Kind Properties
Pitch2 mm
GenderMale
Material Properties
Insulator MaterialPBT
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
General Information
Operating Temperature-40 up to +105 °C
Working Voltage250 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance20 mΩ
RISO1000 MΩ
Packaging Properties
PackagingTray

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples
62501021721SPEC
6 files 10 2 Male Angled THT 17.25 2 250 20 max. Tray612001
612690
62501421721SPEC
6 files 14 2 Male Angled THT 21.25 2 250 20 max. Tray612001
62501621721SPEC
6 files 16 2 Male Angled THT 23.25 2 250 20 max. Tray
62502021721SPEC
6 files 20 2 Male Angled THT 27.25 2 250 20 max. Tray612001
62502621721SPEC
6 files 26 2 Male Angled THT 33.25 2 250 20 max. Tray612001
62503421721SPEC
6 files 34 2 Male Angled THT 41.25 2 250 20 max. Tray
62504021721SPEC
6 files 40 2 Male Angled THT 47.25 2 250 20 max. Tray612001
62504421721SPEC
6 files 44 2 Male Angled THT 51.25 2 250 20 max. Tray612001
62505021721SPEC
6 files 50 2 Male Angled THT 57.25 2 250 20 max. Tray612001
Order Code Data­sheet
62501021721SPEC
62501421721SPEC
62501621721SPEC
62502021721SPEC
62502621721SPEC
62503421721SPEC
62504021721SPEC
62504421721SPEC
62505021721SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. RPackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: