Man standing in modern warehouse with tablet

SERVICES FOR WIRELESS CONNECTIVITY AND SENSORS

Wireless Connectivity & Sensors

Our Services at a Glance

More Than You Expect - We Support You With Our Technical Support or With Our Services

Building a radio or sensor application requires a broad expertise and suitable design-in tools to avoid an enormous time expenditure in the development. As a partner for radio technologies and sensor technology, we are happy to assist you with our technical support or the following services:

Download Now Free of Charge

Software Downloads

IoT Becomes Intelligent when Hardware and Software Work Together Harmoniously!

In order to ensure ease-of-use for the developers, all our SDK are available on the GitHub platform. Please visit the Würth Elektronik eiSos GitHub page to find the latest version of our SDKs.


The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

Download now


The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

Find more information in the Sensor SDK Manual.

Download now


The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


The Adrastea Commander is a simple PC software that enables complete control of the Adrastea-I Cellular module. This tool offers an intuitive graphical user interface that enables the user to interact with the Adrastea-I and understand the syntax and semantics.
The Adrastea Commander works out-of-the-box with the Adrastea-I evaluation board. They allow quick prototyping and testing of various features of the Adrastea-I Cellular module.

Download now


The AT command tool is a simple PC software that enables complete control of the Calypso Wi-Fi module via the AT Command interface. This tool offers an intuitive graphical user interface that enables the user to interact with the Calypso and understand the syntax and semantics of the AT command interface.
The AT command tool works out-of-the-box with the Calypso evaluation board. This tool along with the Calypso evaluation board allows quick prototyping and testing of various features of the Calypso Wi-Fi module.

Download now


Calypso Firmware Over The Air (FOTA) - This is the firmware update package for the Calypso Wi-Fi Module. The Calypso Wi-Fi Module offers secure over-the-air firmware updates to enable easy update of the firmware in the field. The update package includes the module firmware, service pack, root certificate catalogue and the files for the on-board Webserver. It is always recommended to use the latest version of the firmware. Please refer to the chapter on “Firmware Update” for instructions of updating the firmware on the Calypso Wi-Fi module.

Download now


In order to securely, connect devices to any cloud platform, X.509 certificate based authentication is used. This method requires creation of certificates for every device. In order to enable easy prototyping, Würth Elektronik eiSos’s Certificate generator tool can be used. This tool creates all the certificates necessary to get started. It is important to note that the files generated by this tool are for evaluation purposes only.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


The Wireless M-BUS Analyzer is a tool for receiving and analyzing wireless M-Bus telegrams that comply with EN 13757-4:2013 transmitted by devices with role "meter" or "other". It supports both unencrypted and encrypted telegrams (supported encryption modes are: 0, 5, 7) in accordance with the OMS specification Vol2 V4.1.0 (draft June 2016) and EN13757-3:2013.
The data records in the telegrams are displayed in plain text by means of the integrated parser, which greatly simplifies the interpretation of a telegram. A review of the configuration settings or, for example, the meter readings can therefore be completed simply.
The Wireless M-BUS Analyzer is an excellent tool for analyzing errors and RF range of M-Bus devices. Thanks to the simplified representation and an integrated logging function, data can also be analyzed at a later time.
The software only works in combination with a licensed AMB8665-AT2 USB dongle. This USB dongle acts as the receiver for telegrams from the meters and supports the S-, T- and C-mode.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


The most important benefit of Bluetooth® LE Connections is mostly a mobile app. With the Proteus-App we provide you a fast and easy way of testing and also a base for your own app.

  • Smart-Device Mobile App for easy testing for Android and iOS
  • Scan – Connect – Transmit Commands directly
  • Development files available on GitHub
  • Built your own App on base of Proteus-App

Download now on GitHub


Proteus-I Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-I over the air (FOTA) using a smart phone and the nRF Toolbox app from Nordic Semiconductor. For more details refer to the FOTA chapter of the Proteus-I user manual.

Download now


Proteus-II Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-II over the air (FOTA) using a smart phone and the nRF Toolbox app from Nordic Semiconductor. For more details refer to the FOTA chapter of the Proteus-II user manual.

Download now


Proteus-III Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-III over the air (FOTA) using a smart phone and the nRF Toolbox app from Nordic Semiconductor. For more details refer to the FOTA chapter of the Proteus-III user manual.
Download now


Proteus-III-SPI Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Proteus-III-SPI over the air (FOTA) using a smart phone and the nRF Toolbox app from Nordic Semiconductor. For more details refer to the FOTA chapter of the Proteus-III-SPI user manual.

Download now


Proteus Windows 10 Software Development Kit (SDK) - This demo program uses integrated Windows 10 runtime functions to access, connect and exchange data with Proteus radio modules. Please refer to the readme.md in the GitHub repository.

Download now on GitHub


Setebos-I Firmware Over The Air (FOTA) - This firmware image can be used to update the firmware of the Setebos-I over the air (FOTA) using a smart phone. For more details refer to the FOTA chapter of the Proteus-III user manual, as Setebos-I uses Proteus-III bootloader.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


Kickstart your Prototyping instantly.The WE Smart Commander is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.

  • Simple setup
  • Intuitive interface
  • Color coded Packet interpretation
  • 100% log traceability

Download now


Thyone-I Firmware Update Image - This firmware image can be used to update the firmware of the Thyone-I via UART using a Windows PC. For more details refer to the chapter “Firmware update” of the Thyone-I user manual.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


This tool provides the possibility to update the firmware of a Thyone radio module via the UART interface. It requires an exclusive connection of UART RX, TX RTS and CTS to a com port on the Windows PC. Firmware images for Thyone and Thyone Bootloader in the most recent version come included in the package and can be installed with a couple mouse clicks on the Thyone module connected to the PC. For more information regarding firmware updates on Thyone refer to the product user manual.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


The Würth Elektronik Navigation and Satellite Software, WENSS for short, is a simple PC tool to interact with the EV-Boards of the Würth Elektronik eiSos positioning modules using the UART interface. It allows:

  • Taking into operation of the EV-board
  • Bidirectional communication with the GNSS module
  • Evaluation of module capabilities and features
  • Getting familiar with module protocols, sentences and commands
  • Configuration of the module without knowledge of the protocols
  • Parsing of sentences and commands
  • Experienced users have the opportunity to use WENSS for more advanced configurations.
  • Therefore it allows an easy evaluation of positioning application.

Download now


The Wirepas module Commander is an easy-to-use PC software that enables complete control of the Wirepas module via its command interface. This tool offers an intuitive graphical user interface that enables the user to interact with the wireless module and understand the communication protocol between the module and the connected host.
The Wirepas module Commander along with the Wirepas module allows quick prototyping and testing of various features of the Wirepas mesh network.

Download now


Firmware Customization

The best wireless solution for you - we adapt our standard firmware to your needs and simplify your development and production process. Choose between the following options:

  • RF module comes with a standardized firmware
  • RF module is subject to further firmware development
  • 100% verified, electrical tested and validated
  • Update functionality given (UART, FOTA, …)
  • Packaged in Tape & Reel, ESD und MSL conform

Get every module without WE Firmware to bring your own solution on it.

  • RF module comes without any standardized firmware
  • 100% electrical testing on customer request
  • RF module will have a standard part number
  • Packaged in Tape & Reel, ESD und MSL conform

A firmware freeze guarantees a static behaviour of the module and no change in the module at all.

  • RF module comes with a standardized firmware
  • RF module is NOT subject to further firmware development
  • RF module will have a fixed revision of the firmware e.g. 1.3.1
  • RF module will have a unique part number
  • 100% verified, electrical tested and validated
  • Packaged in Tape & Reel, ESD und MSL conform

A fully customized product with your dedicated application implemented on the module. This might require Würth Elektronik to offer design consultancy services and the product is not available ex stock.

  • RF module comes with a custom firmware
  • RF module will have a unique part number
  • 100% electrical testing on customer request
  • Packaged in Tape & Reel, ESD und MSL conform
  • We can upload your Firmware in our production process to the WE Hardware

Thread | MIOTY | Zigbee | RS485 / CAN | Bluetooth® Mesh | Application on the module | SPI / I²C | Switch status | Sensor measuring

 


We align our standard firmware to your requirements which simplifies your production process.

  • RF module comes with a standard firmware
  • User Settings adaptions defined by customer
  • Continuous & further firmware development only on customer request
  • Individualized Adaption (User Settings)
  • Firmware freeze on customer request
  • RF module will have a unique part number
  • 100% verified and electrical tested
  • Packaged in Tape & Reel, ESD und MSL conform

Manuals

Learn All About the Functions of Our Wireless Modules and Sensors

We are happy to support you with the designIn of our radio modules and sensors and provide you with detailed information in our user-friendly manuals. We go into detail about the various features, provide helpful information about processing on the board and give you additional information, for example, on the ideal use of an antenna.

This allows you to quickly get an idea of the performance range of our wireless modules and sensors.

Simply download the appropriate manual from our online store on the product page.

Screenshot of manual download in online store

Certifications and Proof of Conformity

Save Time, Money and Nerves When Certifying Your Application With Our Pre-certified Radio Modules

Which certifications apply where? We provide an overview.

A product that is to be marketed worldwide must meet the certification criteria of each country in which it is to be marketed.

There is no global certification that applies to all countries. This overview shows you which certifications are necessary for your application.

World map with different certifications for radio applications

The Most Common Certifications and Proofs of Conformity

CE marking is required for products sold on the European market. The manufacturer brings the CE marking after compliance with the Radio Equipment Directive (RED). The tests can be performed either by the manufacturer himself or by an accredited laboratory. As a self-declaration, the manufacturer is responsible for the conformity of the product with the legal requirements and regulations.


In North America, products with wireless technology require FCC certification. Certification by a verified authority with measurements is mandatory.


For all other markets, national regulations apply.For example, launching a product in Canada or Japan requires ISED or ARIB certification. Most countries are close to CE or FCC. However, deadlines, requirements and measurements may differ.


These are based on existing certification bodies, similar to other national regulations, so little additional testing is required.