7448010911
0.9 A, 11 mH, 430 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 0.9 A
Inductance 11 mH
DC Resistance 430 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 14 mm
Width 7.5 mm
Height 16 mm
Mount THT
7448011008
1 A, 8 mH, 330 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 1 A
Inductance 8 mH
DC Resistance 330 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 14 mm
Width 7.5 mm
Height 16 mm
Mount THT
Design Kit –
7448011305
1.3 A, 5 mH, 200 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 1.3 A
Inductance 5 mH
DC Resistance 200 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 14 mm
Width 7.5 mm
Height 16 mm
Mount THT
7448012002
2 A, 1.6 mH, 90 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 2 A
Inductance 1.6 mH
DC Resistance 90 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 14 mm
Width 7.5 mm
Height 16 mm
Mount THT
Design Kit –
7448012501
2.5 A, 1 mH, 55 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 2.5 A
Inductance 1 mH
DC Resistance 55 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 14 mm
Width 7.5 mm
Height 16 mm
Mount THT
Design Kit –
7448013501
3.5 A, 0.5 mH, 33 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 3.5 A
Inductance 0.5 mH
DC Resistance 33 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 15 mm
Width 7.5 mm
Height 16 mm
Mount THT
Design Kit –
7448014501
4.5 A, 0.4 mH, 22 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 4.5 A
Inductance 0.4 mH
DC Resistance 22 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 15 mm
Width 7.5 mm
Height 16 mm
Mount THT
7448020680
0.6 A, 80 mH, 1000 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 0.6 A
Inductance 80 mH
DC Resistance 1000 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 18 mm
Width 14 mm
Height 22 mm
Mount THT
Design Kit –
7448021230
1.2 A, 30 mH, 280 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 1.2 A
Inductance 30 mH
DC Resistance 280 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 18 mm
Width 14 mm
Height 22 mm
Mount THT
Design Kit –
7448022010
2 A, 10 mH, 85 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 2 A
Inductance 10 mH
DC Resistance 85 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 18 mm
Width 14 mm
Height 22 mm
Mount THT
Design Kit –
7448023005
3 A, 5 mH, 40 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 3 A
Inductance 5 mH
DC Resistance 40 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 18 mm
Width 14 mm
Height 22 mm
Mount THT
Design Kit –
7448024503
4.5 A, 3 mH, 22 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 4.5 A
Inductance 3 mH
DC Resistance 22 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 18 mm
Width 14 mm
Height 22 mm
Mount THT
Design Kit –
7448025003
5 A, 2.5 mH, 15 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 5 A
Inductance 2.5 mH
DC Resistance 15 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 18 mm
Width 14 mm
Height 22 mm
Mount THT
Design Kit –
7448026002
6 A, 1.5 mH, 8 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 6 A
Inductance 1.5 mH
DC Resistance 8 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 19 mm
Width 14 mm
Height 22 mm
Mount THT
Design Kit –
7448027001
7 A, 1 mH, 6 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 7 A
Inductance 1 mH
DC Resistance 6 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 19 mm
Width 14 mm
Height 22 mm
Mount THT
Design Kit –
7448030333
2.5 A, 33 mH, 94 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 2.5 A
Inductance 33 mH
DC Resistance 94 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 23 mm
Width 13.5 mm
Height 26 mm
Mount THT
7448030417
4 A, 17 mH, 52 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 4 A
Inductance 17 mH
DC Resistance 52 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 23 mm
Width 13.5 mm
Height 26 mm
Mount THT
Design Kit –
7448030509
5 A, 9 mH, 32 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 5 A
Inductance 9 mH
DC Resistance 32 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 23 mm
Width 13.5 mm
Height 26 mm
Mount THT
7448031002
10 A, 2 mH, 6.3 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 10 A
Inductance 2 mH
DC Resistance 6.3 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 24 mm
Width 17 mm
Height 25 mm
Mount THT
Design Kit –
7448031501
15 A, 1 mH, 3.2 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 15 A
Inductance 1 mH
DC Resistance 3.2 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 24 mm
Width 17 mm
Height 25 mm
Mount THT
7448040382
2.5 A, 82 mH, 170 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 2.5 A
Inductance 82 mH
DC Resistance 170 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 27.5 mm
Width 18 mm
Height 32 mm
Mount THT
7448040435
3.5 A, 35 mH, 80 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 3.5 A
Inductance 35 mH
DC Resistance 80 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 27.5 mm
Width 18 mm
Height 32 mm
Mount THT
7448040515
5 A, 15 mH, 40 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 5 A
Inductance 15 mH
DC Resistance 40 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 28 mm
Width 19 mm
Height 32 mm
Mount THT
7448040707
7 A, 7 mH, 22 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 7 A
Inductance 7 mH
DC Resistance 22 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 29 mm
Width 19 mm
Height 32 mm
Mount THT
7448041104
11 A, 4 mH, 8.8 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 11 A
Inductance 4 mH
DC Resistance 8.8 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 29 mm
Width 19 mm
Height 32 mm
Mount THT
7448041502
15 A, 2 mH, 5 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 15 A
Inductance 2 mH
DC Resistance 5 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 29 mm
Width 19 mm
Height 32 mm
Mount THT
7448041801
18 A, 1.5 mH, 3.2 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 18 A
Inductance 1.5 mH
DC Resistance 3.2 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 30 mm
Width 19 mm
Height 32 mm
Mount THT
Design Kit –
7448042001
20 A, 1 mH, 2.4 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 20 A
Inductance 1 mH
DC Resistance 2.4 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 30 mm
Width 19 mm
Height 32 mm
Mount THT
7448050219
2 A, 190 mH, 310 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 2 A
Inductance 190 mH
DC Resistance 310 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 33 mm
Width 19 mm
Height 38 mm
Mount THT
7448050490
3.5 A, 90 mH, 110 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 3.5 A
Inductance 90 mH
DC Resistance 110 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 33 mm
Width 19 mm
Height 39 mm
Mount THT
Design Kit –
7448050530
5 A, 30 mH, 46 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 5 A
Inductance 30 mH
DC Resistance 46 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 33 mm
Width 23 mm
Height 34 mm
Mount THT
Design Kit –
7448051012
10 A, 12 mH, 15 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 10 A
Inductance 12 mH
DC Resistance 15 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 34 mm
Width 23 mm
Height 34 mm
Mount THT
7448051307
13 A, 7 mH, 8 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 13 A
Inductance 7 mH
DC Resistance 8 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 35.5 mm
Width 23 mm
Height 34.5 mm
Mount THT
Design Kit –
7448051804
18 A, 4.5 mH, 4.2 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 18 A
Inductance 4.5 mH
DC Resistance 4.2 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 36 mm
Width 23 mm
Height 34 mm
Mount THT
Design Kit –
7448052303
23 A, 3 mH, 3 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 23 A
Inductance 3 mH
DC Resistance 3 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 36 mm
Width 23 mm
Height 33 mm
Mount THT
Design Kit –
7448052502
25 A, 2.5 mH, 2.2 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 25 A
Inductance 2.5 mH
DC Resistance 2.2 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 36 mm
Width 23 mm
Height 34 mm
Mount THT
Design Kit –
7448053201
32 A, 0.9 mH, 1.1 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 32 A
Inductance 0.9 mH
DC Resistance 1.1 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 37 mm
Width 23 mm
Height 34 mm
Mount THT
7448060535
5 A, 35 mH, 90 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 5 A
Inductance 35 mH
DC Resistance 90 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 43 mm
Width 27 mm
Height 46 mm
Mount THT
7448060620
6 A, 20 mH, 45 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 6 A
Inductance 20 mH
DC Resistance 45 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 43 mm
Width 27 mm
Height 46 mm
Mount THT
Design Kit –
7448060814
8 A, 14 mH, 27 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 8 A
Inductance 14 mH
DC Resistance 27 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 43.5 mm
Width 27 mm
Height 46 mm
Mount THT
Design Kit –
7448061309
13 A, 9 mH, 15 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 13 A
Inductance 9 mH
DC Resistance 15 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 45 mm
Width 27 mm
Height 46 mm
Mount THT
7448061507
15 A, 7 mH, 9.5 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 15 A
Inductance 7 mH
DC Resistance 9.5 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 46.5 mm
Width 27.5 mm
Height 46 mm
Mount THT
Design Kit –
7448062105
21 A, 5 mH, 6.5 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 21 A
Inductance 5 mH
DC Resistance 6.5 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 46.5 mm
Width 27.5 mm
Height 46 mm
Mount THT
Design Kit –
7448062603
26 A, 3 mH, 4.5 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 26 A
Inductance 3 mH
DC Resistance 4.5 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 47 mm
Width 27.5 mm
Height 46 mm
Mount THT
Design Kit –
7448063801
38 A, 1.5 mH, 2.3 mΩ Status Active i | Production is active. Expected lifetime: >10 years.
Rated Current 38 A
Inductance 1.5 mH
DC Resistance 2.3 mΩ
Rated Voltage 300 V (AC)
Insulation Test Voltage 2100 V (AC)
Material Nanocrystalline
Length 48 mm
Width 27.5 mm
Height 46 mm
Mount THT