Filter by values
 in 8 product lines for
Reset all
Filter
Filter by
 show  articles in 8 product lines
 articles in 8 product lines
Reset all
8 Product categories

SMT Spacers

SMT Spacers

SMT spacers from Würth Elektronik are perfect for optimizing the assembly process on the circuit board. Traditional spacers take a long time to assemble, SMT spacers are available in roll packaging and can be equipped with machines. Different designs cover a wide range of applications for mechanically stable and secure soldered connections. Numerous accessories such as screws, plastic screws or expanding rivets for tool-free assembly complete the portfolio.

SMT Spacer

Packaging Options

SMT Spacer Variants

SMT Spacer Advantages

SMT Spacer Reel
  • Fully automatic processing
  • Fast and precise placement
  • Maximum process reliability
  • High holding forces and torques
SMT Spacer Portfolio
  • Heights from 0.5 mm up to 16 mm
  • Versions with thread or through-hole
  • Vertical or horizontal parts
  • Special placment aids
  • And additionally: customer-specific geometries on request