Design Kit ShielDIY Custom Shielding Cabinets

Order Code 360002

Design Kit ShielDIY Custom Shielding Cabinets

Characteristics

  • Do It Yourself Shielding Cabinet, create your own cabinet with this kit
  • Shape your Board Level Shielding
  • Foldable and cuttable with carved lines every 5 mm
  • Material: Nickel Silver. Same performance as the tinplated steel used in the standard cabinets
  • Useful for fast prototyping

Applications

  • To prevent EMI radiation from PCB and to keep sensitivity low
  • RF output stages
  • RF input and amplifier stages
  • Oscillators
  • EMC sensitive parts in plastic cases

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Base Material
H(mm)
L(mm)
W(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
360002
SPECNickel silver, 0.2 mm, 206.4 mm
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Base MaterialNickel silver 
Height0.2 mm
Length206.4 mm
Width148.1 mm
–Check availability

Videos

#askLorandt explains: ShielDIY – Shielding Effectiveness