Snap Ferrites for Cable Assembly
- WE-STAR-TEC EXTENDEDMulti-purpose Ferrite |Core Material NiZn |Frequency Range 1 MHz to 1 GHz |Ø Cable 3.5 to 25 mm
- WE-STAR-TEC LFSLow Frequency Specialist |Core Material MnZn |Frequency Range 300 kHz to 30 MHz |Ø Cable 3.5 to 25 mm
- WE-STAR-RING EXTENDEDScrewable Fixation |Ø Cable 8 to 27 mm
- WE-STAR-FLAT EXTENDEDRibbon Cable Suppressor |Ø Cable 34 to 64.5 mm
- WE-STAR-BUENO EXTENDEDCompact Allrounder |Core Material NiZn |Frequency Range 1 MHz to 1 GHz |Ø Cable 2.5 to 8.5 mm
- WE-STAR-GAP EXTENDEDHigh Frequency & Saturation Specialist |Ø Cable 4.5 to 12.5 mm
- WE-NCF EXTENDEDEasy Clip |Core Material NiZn |Frequency Range 1 MHz to 1 GHz |Ø Cable 7.8 to 26.5 mm
- WE-STAR-CLIP EXTENDEDFixation Specialist
- WE-STAR-KEY (Safety Key) EXTENDEDThe Opener
- WE-STAR-FIXØ Cable 4.5 to 12.5 mm
- WE-STAR-FIX LFSØ Cable 4.5 to 12.5 mm