Design Kits Resistors
- Design Kit Current Sensing Resistors SMTSize 0402, 0603, 0612, 0805, 1206, 1225, 2512 |R 2 mΩ to 18000 Ω |PRated 0.125 to 2 W |Tol. R ±1% to ±5%
- Design Kit Anti-Sulfur Resistors SMT NEWSize 0402 |R 1 MΩ |PRated 62.5 mW to 0.1 W |Tol. R ±1%
- Design Kit Anti-Sulfur Resistors SMT NEWSize 0603 |R 10 MΩ |PRated 0.1 W |Tol. R +0.05Ω/-0Ω to ±1%
- Design Kit Anti-Sulfur Resistors SMT NEWSize 0805, 1206 |R 1 MΩ |PRated 0.125 to 0.25 W |Tol. R +0.05Ω/-0Ω to ±5%