SMA Connectors
- WR-SMA PCB THT/THR/SMTDescription f DC~6 GHz to DC~18 GHz |Connector Type SMA
- WR-SMA PCB End Launch EXTENDEDDescription f DC~6 GHz to DC~18 GHz |Connector Type SMA
- WR-SMA PCB Solderless EXTENDEDf DC~18 GHz to DC~27 GHz |Connector Type SMA
- WR-SMA Panel 2-Hole and 4-Hole Flange EXTENDEDf DC~18 GHz |Connector Type SMA
- WR-SMA Cable Connectors EXTENDEDDescription f DC~1 GHz to DC~18 GHz |Connector Type SMA
Order Code | Datasheet | Manual | Downloads | PCB/Cable/Panel | Mount | Center Contact | Connector Type | Gender | Orientation Type | Description | Product series | Design Kit | Samples | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60346021210420 | SPEC | 3 files | Cable | Crimp | Ø 0.4 | SMA | Plug | Straight | f DC~1 GHz to DC~18 GHz | WR-SMA Cable Connectors | 603001 | ||||
60346021210320 | SPEC | 3 files | Cable | Crimp | Ø 0.6 | SMA | Plug | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60346021210620 | SPEC | 3 files | Cable | Crimp | Ø 0.6 | SMA | Plug | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60346021210120 | SPEC | 3 files | Cable | Crimp | Ø 1.05 | SMA | Plug | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60346021210220 | SPEC | 3 files | Cable | Crimp | Ø 1.05 | SMA | Plug | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60349021210820 | SPEC | 3 files | Cable | Solder | Ø 0.6 | SMA | Plug | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60349021210720 | SPEC | 3 files | Cable | Solder | Ø 1.0 | SMA | Plug | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60336021210420 | SPEC | 3 files | Cable | Crimp | – | SMA | Plug | Right Angle | – | WR-SMA Cable Connectors | 603001 | ||||
60336021210320 | SPEC | 3 files | Cable | Crimp | – | SMA | Plug | Right Angle | – | WR-SMA Cable Connectors | 603001 | ||||
60336021210620 | SPEC | 3 files | Cable | Crimp | – | SMA | Plug | Right Angle | – | WR-SMA Cable Connectors | 603001 | ||||
60336021210120 | SPEC | 3 files | Cable | Crimp | – | SMA | Plug | Right Angle | – | WR-SMA Cable Connectors | 603001 | ||||
60336021210220 | SPEC | 3 files | Cable | Crimp | – | SMA | Plug | Right Angle | – | WR-SMA Cable Connectors | 603001 | ||||
60339021210820 | SPEC | 3 files | Cable | Solder | – | SMA | Plug | Right Angle | – | WR-SMA Cable Connectors | 603001 | ||||
60326421110420 | SPEC | 3 files | Cable | Crimp | Ø 0.4 | SMA | Jack | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60326421110320 | SPEC | 3 files | Cable | Crimp | Ø 0.6 | SMA | Jack | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60326421110620 | SPEC | 3 files | Cable | Crimp | Ø 0.6 | SMA | Jack | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60326421110120 | SPEC | 3 files | Cable | Crimp | Ø 1.05 | SMA | Jack | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60326421110220 | SPEC | 3 files | Cable | Crimp | Ø 1.1 | SMA | Jack | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60329421110820 | SPEC | 3 files | Cable | Solder | Ø 0.6 | SMA | Jack | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60329421110720 | SPEC | 3 files | Cable | Solder | Ø 1.0 | SMA | Jack | Straight | – | WR-SMA Cable Connectors | 603001 | ||||
60339021210720 | SPEC | 3 files | Cable | Solder | – | SMA | Plug | Right Angle | – | WR-SMA Cable Connectors | 603001 | ||||
60326420112220 | SPEC | 2 files | Cable | Crimp | 0,4 Ø | SMA | Jack | Straight | – | WR-SMA Cable Connectors | – | ||||
60326420112320 | SPEC | 2 files | Cable | Crimp | 0,4 Ø | SMA | Jack | Straight | – | WR-SMA Cable Connectors | – | ||||
60326521112120 | SPEC | 2 files | Cable | Crimp | 0,4 Ø | SMA | Jack | Straight | – | WR-SMA Cable Connectors | – | ||||
60326521112220 | SPEC | 2 files | Cable | Crimp | 0,4 Ø | SMA | Jack | Straight | – | WR-SMA Cable Connectors | – | ||||
60326521112320 | SPEC | 2 files | Cable | Crimp | 0,4 Ø | SMA | Jack | Straight | – | WR-SMA Cable Connectors | – | ||||
60326521110420 | SPEC | 2 files | Cable | Crimp | 0,4 Ø | SMA | Jack | Straight | – | WR-SMA Cable Connectors | – | ||||
60326521110320 | SPEC | 2 files | Cable | Crimp | 0,6 Ø | SMA | Jack | Straight | – | WR-SMA Cable Connectors | – | ||||
60326420112120 | SPEC | 3 files | Cable | Crimp | 0,4 Ø | SMA | Jack | Straight | – | WR-SMA Cable Connectors | – | ||||
NEW | 60346020212120 | SPEC | – | Cable | Crimp | Ø 0.4 | SMA | Plug | Straight | – | WR-SMA Cable Connectors | – | |||
NEW | 60346020212220 | SPEC | – | Cable | Crimp | Ø 0.4 | SMA | Plug | Straight | – | WR-SMA Cable Connectors | – | |||
NEW | 60346020212320 | SPEC | – | Cable | Crimp | Ø 0.4 | SMA | Plug | Straight | – | WR-SMA Cable Connectors | – | |||
60311002114501 | SPEC | – | 7 files | PCB | THT | Ø 1.27 | SMA | Jack | Right Angle | f DC~6 GHz to DC~18 GHz | WR-SMA PCB THT/THR/SMT | 603301 612690 | |||
60311042114502 | SPEC | – | 6 files | PCB | THT | Ø 1.27 | SMA | Jack | Right Angle | – | WR-SMA PCB THT/THR/SMT | 603301 | |||
60312002114503 | SPEC | – | 6 files | PCB | THT | Ø 1.27 | SMA | Jack | Straight | – | WR-SMA PCB THT/THR/SMT | 603301 612690 | |||
60312042114504 | SPEC | – | 6 files | PCB | THT | Ø 1.27 | SMA | Jack | Straight | – | WR-SMA PCB THT/THR/SMT | 603301 | |||
60312102114405 | SPEC | – | 6 files | PCB | SMT | Ø 1.27 | SMA | Jack | Straight | – | WR-SMA PCB THT/THR/SMT | 603301 | |||
60312102114506 | SPEC | – | 6 files | PCB | THR | Ø 1.27 | SMA | Jack | Straight | – | WR-SMA PCB THT/THR/SMT | 603301 | |||
60312202114307 | SPEC | – | 6 files | PCB | End Launch | Ø 0.76 | SMA | Jack | Straight | f DC~6 GHz to DC~18 GHz | WR-SMA PCB End Launch | 603301 | |||
60312202114508 | SPEC | – | 7 files | PCB | End Launch | Ø 0.76 | SMA | Jack | Straight | – | WR-SMA PCB End Launch | 603301 | |||
60312202114509 | SPEC | – | 7 files | PCB | End Launch | Ø 0.76 | SMA | Jack | Straight | – | WR-SMA PCB End Launch | 603301 | |||
60312242114510 | SPEC | – | 6 files | PCB | End Launch | Ø 0.76 | SMA | Jack | Straight | – | WR-SMA PCB End Launch | 603301 | |||
60312202114511 | SPEC | – | 6 files | PCB | End Launch | Ø 0.51 WIDE x 0.25 THK | SMA | Jack | Straight | – | WR-SMA PCB End Launch | 603301 | |||
60312202114512 | SPEC | – | 6 files | PCB | End Launch | Ø 0.51 WIDE x 0.25 THK | SMA | Jack | Straight | – | WR-SMA PCB End Launch | 603301 | |||
60312202114513 | SPEC | – | 6 files | PCB | End Launch | Ø 0.51 WIDE x 0.25 THK | SMA | Jack | Straight | – | WR-SMA PCB End Launch | 603301 | |||
60312202114514 | SPEC | – | 7 files | PCB | End Launch | Ø 0.51 WIDE x 0.25 THK | SMA | Jack | Straight | – | WR-SMA PCB End Launch | 603301 | |||
60313002124523 | SPEC | – | 6 files | PCB | THT | Ø 1.27 | SMA | Plug | Right Angle | – | WR-SMA PCB THT/THR/SMT | 603301 612690 | |||
60314002124524 | SPEC | – | 6 files | PCB | THT | Ø 1.27 | SMA | Plug | Straight | – | WR-SMA PCB THT/THR/SMT | 603301 612690 | |||
60314202124525 | SPEC | – | 6 files | PCB | End Launch | Ø 0.76 | SMA | Plug | Straight | – | WR-SMA PCB End Launch | 603301 | |||
60311002111526 | SPEC | – | 6 files | PCB | THT | Ø 1.27 | SMA | Jack | Right Angle | – | WR-SMA PCB THT/THR/SMT | 603301 | |||
60312202111527 | SPEC | – | 6 files | PCB | End Launch | Ø 0.76 | SMA | Jack | Straight | – | WR-SMA PCB End Launch | 603301 | |||
60312042111532 | SPEC | – | 6 files | PCB | THT | Ø 1.27 | SMA | Jack | Straight | – | WR-SMA PCB THT/THR/SMT | 603301 | |||
60312512114515 | SPEC | – | 3 files | Panel | – | Ø 1.27 | SMA | Jack | Straight | – | WR-SMA Panel 2-Hole and 4-Hole Flange | 603301 | |||
60312312114616 | SPEC | – | 3 files | Panel | – | 1.27 WIDE x 0.127 THK | SMA | Jack | Straight | – | WR-SMA Panel 2-Hole and 4-Hole Flange | 603301 | |||
60312412114517 | SPEC | – | 4 files | Panel | – | Ø 0.25 | SMA | Jack | Straight | – | WR-SMA Panel 2-Hole and 4-Hole Flange | 603301 | |||
60312412114518 | SPEC | – | 3 files | Panel | – | Ø 1.27 | SMA | Jack | Straight | – | WR-SMA Panel 2-Hole and 4-Hole Flange | 603301 | |||
60312522114519 | SPEC | – | 3 files | Panel | – | Ø 1.27 | SMA | Jack | Straight | – | WR-SMA Panel 2-Hole and 4-Hole Flange | 603301 | |||
60312322114620 | SPEC | – | 3 files | Panel | – | 1.27 WIDE x 0.127 THK | SMA | Jack | Straight | – | WR-SMA Panel 2-Hole and 4-Hole Flange | 603301 | |||
60312422114521 | SPEC | – | 3 files | Panel | – | Ø 1.27 | SMA | Jack | Straight | – | WR-SMA Panel 2-Hole and 4-Hole Flange | 603301 | |||
60312422114522 | SPEC | – | 3 files | Panel | – | Ø 1.27 | SMA | Jack | Straight | – | WR-SMA Panel 2-Hole and 4-Hole Flange | 603301 | |||
60312052111533 | SPEC | – | 5 files | – | THT | Ø 1.27 | SMA | Jack | – | – | WR-SMA PCB THT/THR/SMT | 603301 | |||
60311052111534 | SPEC | – | 6 files | – | THT | Ø 1.27 | SMA | Jack | – | – | WR-SMA PCB THT/THR/SMT | 603301 | |||
60312252111535 | SPEC | – | 6 files | – | – | – | SMA | Jack | – | – | WR-SMA PCB End Launch | 603301 | |||
NEW | 60312862112552 | SPEC | 6 files | – | – | Ø 0.25 | SMA | Jack | Straight | – | WR-SMA PCB Solderless | – | |||
NEW | 60312872112545 | SPEC | 6 files | – | – | Ø 0.51 | SMA | Jack | Straight | – | WR-SMA PCB Solderless | – | |||
NEW | 60312872112546 | SPEC | 6 files | – | – | Ø 0.51 | SMA | Jack | Straight | – | WR-SMA PCB Solderless | – |
Samples |
---|
Order Code | Datasheet | Manual | Downloads | PCB/Cable/Panel | Mount | Center Contact | Connector Type | Gender | Orientation Type | Description | Product series | Design Kit | Samples |
---|